eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

25mm, Aluminum Coated, N-BK7 Right Angle Prism

N-BK7 Right Angle Prisms

×
Stock #32-337 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$65.52 C$109.20
Qty 1-5
C$65.52 C$109.20
Qty 6+
C$58.97 C$98.28
Volume Pricing
Request Quote
Get Product Downloads
Coating:
Aluminum with protective overcoat
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
60-40
Type:
Right Angle Prism
Dimensional Tolerance (mm):
±0.1
Angle Tolerance (arcmin):
±2
Bevel:
Protective bevel as needed
Length of Hypotenuse (mm):
35.40
Length of Legs (mm):
25.00
Image Orientation:
Left-Handed
Coating Specification:
Reflective Surfaces: Ravg>85% FROM 400-700nm, @ 45° AOI
Ray Deviation (°):
90
Wavelength Range (nm):
400 - 700
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
Hypotenuse: 0.3 J/cm2 @ 532nm & 1064nm, 10ns
Power (fringes) @ 632.8nm:
1.25
Irregularity (fringes) @ 632.8nm:
0.50

Regulatory Compliance

RoHS 2015:
Reach 219:
Certificate of Conformance:

Product Family Description

  • Ray Deviation of 90°
  • Left Handed Image
  • Available with Aluminized and AR Coated Faces
  • Additional Right Angle Prism Options Available

TECHSPEC® N-BK7 Right Angle Prisms are made from precision N-BK7 for use in a variety of visible light applications. Right angle prisms are generally used to bend image paths or redirect light at 90°. This produces a left-handed image, and depending on the orientation of the prism, the image may be inverted or reverted. TECHSPEC® N-BK7 Right Angle Prisms can also be used in combination for image/beam displacement. These right-angle prisms are additionally offered with aluminized and AR Coated surfaces. 

Right Angle Prism Ray Path
Right Angle Prism Ray Path
Right Angle Prism Ray Path
Right Angle Prism Ray Path
Right Angle Prism Tunnel Diagram
Right Angle Prism Tunnel Diagram
Right Angle Prism Tunnel Diagram
Right Angle Prism Tunnel Diagram