eo_logo
 
Product added to cart

2.5mm CA NIR, Corning® Varioptic® A-PE Series Variable Focus Liquid Lens Development Kit

Corning® Varioptic® A-PE Series Variable Focus Liquid Lenses

Corning® Varioptic® A-PE Series Variable Focus Liquid Lenses Corning® Varioptic® A-PE Series Variable Focus Liquid Lenses USB-M Universal Driver Board
×
Stock #73-560 New In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,346.80
Qty 1+
C$1,346.80
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Development Kit
Contents of Kit:
Corning® Varioptic® A-PE-25H1-33 Lens
USB-M Flexiboard (with 4 and 6 pin connector and USB compatibility)
USB-B to USB-A Cable Focuslab Software
Control Software Documentation Package
Model Number:
D-A-PE-25H1-33
Typical Applications:
Compact optical systems such as barcode readers, industrial cameras, & medical imaging and biometrics systems

Physical & Mechanical Properties

Diameter (mm):
8.80 (packaged lens)
Clear Aperture CA (mm):
2.5
Thickness (mm):
2.80 (packaged lens)

Optical Properties

Coating:
NIR
Focus Range:
-5 to +13 diopter
Transmission (%):
96 @ 850nm
Transmitted Wavefront Error, RMS:
30nm

Environmental & Durability Factors

Operating Temperature (°C):
-30 to +60
Storage Temperature (°C):
-40 to +85

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Combine a Liquid Lens with Dedicated, Calibrated Driver Board
  • Temperature Compensation and Response Time Optimization Features
  • Sweep Mode for Continuous Imaging while Lens is in Motion
  • A-P Series Liquid Lenses Also Available

Corning® Varioptic® A-PE Series Variable Focus Liquid Lenses are the next generation of Corning’s integrated liquid lenses, combining the performance of the A-P series lenses with a dedicated driver board. The driver board enables advanced features including temperature compensation algorithms, response time optimization for optical power changes, and sweep mode which acquires clear images while the liquid lens is still in motion. Each lens is calibrated to their included driver board, enabling ease of repeatability between lenses to simplify integration into OEM systems. Corning® Varioptic® A-PE Series Variable Focus Liquid Lenses are ideal for use in barcode readers, industrial inspection, medical imaging, and biometrics applications and are fully compatible with the AF Explorer Camera for plug-and-play operation. Development kits include lenses, drive electronics, cables, and software for easy use and integration via USB-A connection.

Related Products