eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

25mm Cage 12.7mm Diameter Lens Mount

#85-545

#85-545 #85-678 Sample Optical Cage System Setup Sample Cage System Setup (Close Up)
×
Stock #85-547 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$59.85
Qty 1+
C$59.85
Volume Pricing
Request Quote
Get Product Downloads
Compatible Plate Inner Diameter (mm):
25.0

Product Details

Function:
Fixed
Type of Optics:
Circular

Physical & Mechanical Properties

Dimensions (mm):
25 Dia.
Clear Aperture CA (mm):
11.00
Length (mm):
10.0
Construction:
Black Anodized Aluminum

Threading & Mounting

Size of Compatible Optics (mm):
12.7
Thread Type:
M23.2 x 0.75
Thickness of Compatible Optics (mm):
1.9 - 5.0

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Family Description

  • Available for a Range of Optical Lens Diameters
  • Adds Additional Adaptability to Cage System
  • Retaining Ring Included

TECHSPEC® Cage System Optical Lens Mounts, constructed of anodized aluminum, are designed to be used in a two-step process. First, secure the optical component within the lens mount using the included retaining ring. Second, secure the lens mount within the inner diameter of a cage system plate. By enabling the addition and removal of lens mounts from plates, the system creates a wide range of flexibility for cage setups. TECHSPEC Cage System Optical Lens Mounts are ideal as stand-alone components or combined with cage system tubes.

Note: #85-678 is a two-piece assembly that can be used with either 25mm or 30mm cage system plates. Replacement retaining rings are sold separately.