eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

25mm Cage System Iris, 0.8 - 12mm Aperture

×
Stock #88-199 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$102.20 C$204.40
Qty 1+
C$102.20 C$204.40
Volume Pricing
Request Quote
Get Product Downloads
Function:
Iris
Compatible Plate Inner Diameter (mm):
25.0
Dimensions (mm):
31.5 Dia.
Length (mm):
17.2
Construction:
Black Anodized Aluminum
Inner Diameter (mm):
0.8 - 12
Maximum Aperture (mm):
12
Minimum Aperture (mm):
0.8
Number of Leaves:
10
Note:
Number of Leaves: 10

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

  • 0.8 – 12mm Adjustable Aperture
  • Smooth Operation from Maximum to Minimum Aperture
  • Fits in Any 25mm Cage System Plate

The TECHSPEC® Cage System Iris is a 10-leaf, blued spring steel iris in an anodized aluminum housing that can be easily integrated into any 25mm TECHSPEC Cage System plate. The TECHSPEC Cage System Iris provides smooth transition from the maximum aperture of 12mm to the minimum aperture of 0.8mm. The iris can be used to adjust system performance by controlling system f#, field stop diameter, and overall energy throughput.