eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

25mm Dia 0.50 NA, 355nm V-Coat, Aspheric Lens

TECHSPEC® Laser Line Coated Aspheric Lenses

TECHSPEC® Laser Line Coated Aspheric Lenses

×
Stock #33-011 In Stock
×
Other Coating Options
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$791.00
Qty 1-5
C$791.00
Qty 6+
C$637.00
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Type:
Aspheric Lens

Physical & Mechanical Properties

Diameter (mm):
25.00 +0.0/-0.1
Centering (arcmin):
≤5
Clear Aperture CA (mm):
22.5
Edge Thickness ET (mm):
1.75
Center Thickness CT (mm):
9.75 ±0.1
Bevel:
Protective bevel as needed
Shape of Back Surface:
Plano

Optical Properties

Effective Focal Length EFL (mm):
25.00 @ 587.6nm
Numerical Aperture NA:
0.50
Back Focal Length BFL (mm):
18.32
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Aspheric Design Wavelength (nm):
355
Asphere Figure Error, RMS @ 632.8nm:
1.2λ
Coating:
Laser V-Coat (355nm)
Coating Specification:
Rabs <0.25% @ 355nm
Surface Quality:
60-40
f/#:
1.00
Conjugate Distance:
Infinite
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
7.5 J/cm2 @ 355nm, 20ns, 20Hz
Power (diopters):
40.00

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Family Description

  • Designed and Coated for Nd:YAG Laser Wavelengths
  • High Laser Damage Thresholds
  • Low Coefficient of Thermal Expansion

TECHSPEC® Laser Line Coated Aspheric Lenses are designed to maximize performance in high power Nd:YAG laser applications. The aspheric designs minimize spherical aberration to decrease laser spot size and maintain high power per area. Additionally, TECHSPEC® Laser Line Coated Aspheric Lenses feature high performance coatings that have been optimized for the most popular Nd:YAG laser wavelengths and a high damage threshold, UV fused silica substrate that is highly resistant to thermal expansion.

Laser Optics