eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

25mm Dia., 0.50 Numerical Aperture, Uncoated, Precision Molded Aspheric Lens (Pack of 10)

TECHSPEC® Precision Molded Aspheric Lenses

×
Stock #17-156 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$2,240.00
Qty 1-9
C$2,240.00
Qty 10+
C$1,659.00
Volume Pricing
Request Quote
Get Product Downloads
Diameter (mm):
25.00 +0.0/-0.1
Effective Focal Length EFL (mm):
25.00 @ 587.6nm
Numerical Aperture NA:
0.50
Back Focal Length BFL (mm):
20.28
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Asphere Figure Error, RMS @ 632.8nm:
1.2λ
Coating:
Uncoated
Centering (arcmin):
≤5
Surface Quality:
60-40
Clear Aperture CA (mm):
22.5
Edge Thickness ET (mm):
1.74
Center Thickness CT (mm):
7.50 ±0.1
f/#:
1.00
Bevel:
Protective bevel as needed
Shape of Back Surface:
Plano
Type:
Aspheric Lens
Wavelength Range (nm):
330 - 2400
Conjugate Distance:
Infinite
Surface Roughness (Å):
22 (typical)
Note:
Polished equivalent is #47-730
Lens Included:
10 x #17-082
Power (diopters):
40.00

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Precision Glass Molded Lenses
  • Ideal for High Volume Production Requirements
  • Available in Convenient Packs of 10 for Volume Integration

TECHSPEC® Precision Molded Aspheric Lenses are manufactured through a precision glass molding process to meet the same specifications as our polished TECHSPEC Precision Aspheric Lenses. These lenses are designed to have optimal performance when molded by accounting for the change in index of refraction that occurs during the molding process. TECHSPEC Precision Molded Aspheric Lenses eliminate spherical aberrations and can be used to replace multiple spherical elements in an optical system to simplify design, lower system weight, and decrease costs. Due to the differences between the glass molding and polishing processes, these lenses have an increased surface roughness over their polished counterparts and may produce more scatter. However, the scalable precision glass molding process is ideal for high volume OEM integration.