eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

25mm Dia., 0.63 NA, Uncoated, NIR Aspheric Lens

TECHSPEC® Near-Infrared (NIR) Aspheric Lenses

TECHSPEC® Near-Infrared (NIR) Aspheric Lenses

×
Stock #13-502 In Stock
×
Other Coating Options
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$350.00
Qty 1-5
C$350.00
Qty 6+
C$280.00
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Aspheric Lens

Physical & Mechanical Properties

Diameter (mm):
25.00 +0.00/-0.10
Centering (arcmin):
<3
Clear Aperture CA (mm):
22.5
Edge Thickness ET (mm):
2.30
Center Thickness CT (mm):
7.60 ±0.10
Bevel:
Protective bevel as needed
Shape of Back Surface:
Plano

Optical Properties

Effective Focal Length EFL (mm):
20.00 @ 780nm
Numerical Aperture NA:
0.63
Back Focal Length BFL (mm):
15.73
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Aspheric Design Wavelength (nm):
780
Asphere Figure Error, RMS @ 632.8nm:
1.2λ
Coating:
Uncoated
Surface Quality:
40-20
f/#:
0.80
Wavelength Range (nm):
375 - 2100
Conjugate Distance:
Infinite
Power (diopters):
50.00

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Details

  • Optimized for Applications in the NIR
  • Uncoated or AR coated versions available
  • Multiple Design Wavelengths Available

TECHSPEC® Near-Infrared (NIR) Aspheric Lenses are optimized to eliminate spherical aberration in the near-infrared. Manufactured from S-LAH64 or N-BK7 substrates and polished through a computer numerical controlled (CNC) process, these aspheric lenses achieve high precision performance across the NIR spectrum. These NIR aspheric lenses include uncoated substrates designed at 780nm with coating options at 350-700nm, 600-1050nm, or 900-1700nm. TECHSPEC® Near-Infrared (NIR) Aspheric Lenses are available with low numerical aperture designs for applications that require beam shape to be maintained as well as high numerical aperture designs for light-gathering applications. For custom designed CNC polished aspheric lenses, please contact us.

Frequently Purchased Together

Compatible Mounts

Title  Type Compare Stock Number   Price  Buy
25.0/25.4mm Optic Dia., SM1 Thin Mount, M4 Fixed #13-787 C$27.30
Request Quote
  • In Stock
    ×
25.0/25.4mm Optic Dia., SM1 Thin Mount, 8-32 Fixed #13-788 C$27.30
Request Quote
  • In Stock
    ×
25.0mm Optic Dia., Optic Mount Fixed #64-560 C$42.70
Request Quote
  • In Stock
    ×
25mm Thin Inner Single Optic Mount Fixed #38-755 C$47.60
Request Quote
  • In Stock
    ×
25.0/25.4mm Optic Dia., L-Slot Direct Mount Fixed #36-410 C$93.10
Request Quote
  • In Stock
    ×
25.0/25.4mm Optic Dia., Side Flange Direct Mount Fixed #36-414 C$93.10
Request Quote
  • In Stock
    ×
25mm Thin Inner Pair Optic Mounts Fixed #11-052 C$93.10
Request Quote
  • In Stock
    ×
25mm Thick Inner Pair Optic Mounts Fixed #11-054 C$93.10
Request Quote
  • In Stock
    ×
25.0/25.4mm Optic Dia., L-Slot and Rotation Direct Mount Adjustable - Rotary #36-411 C$133.00
Request Quote
  • In Stock
    ×
25/25.4mm Diameter, C-Mount Thin Optic Mount Fixed #56-353 C$137.20
Request Quote
  • In Stock
    ×
25.0/25.4mm Optic Dia., X-Y Translating Optic Mount Adjustable - Linear (XY) #62-956 C$361.20
Request Quote
  • In Stock
    ×
25.0/25.4mm Optic Dia., X-Y-Z Translating Optic Mount Adjustable - Linear (XYZ) #62-959 C$707.00
Request Quote
  • In Stock
    ×
25.0/25.4mm Optic Dia., 5 Axes Optical Mount Adjustable - Linear (XYZ) & Tip-Tilt #13-776 C$987.00
Request Quote
  • Contact Us
    ×