eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

25mm Dia. 1030nm 45°, Yb:YAG Laser Line Mirror

Yb:YAG ZERODUR Laser Line Mirrors

×
Stock #26-897 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$313.12
Qty 1+
C$313.12
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Laser Mirror

Physical & Mechanical Properties

Diameter (mm):
25.00 +0.00/-0.20
Clear Aperture (%):
90
Parallelism (arcsec):
30
Thickness (mm):
4.00 +/-0.2

Optical Properties

Design Wavelength DWL (nm):
1030
Wavelength Range (nm):
1020 - 1040
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
ZERODUR®
Angle of Incidence (°):
45
Reflection at DWL (%):
99.8
Coating:
Laser Mirror (1030nm)
Coating Specification:
Rabs > 99.80% @ 1030nm @ 45° AOI Ravg > 99.5% @ 1020 - 1040nm @ 45° AOI
Coating Type:
Dielectric
Surface Flatness (P-V):
λ/10
Surface Quality:
20-10
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
20 J/cm2 @ 1030nm, 20ns, 20Hz

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • ZERODUR® Substrates Provide Near Zero Thermal Expansion
  •  >99.8% Reflectivity at Yb:YAG Harmonic Frequencies
  •  High Laser Damage Threshold Specifications

Yb:YAG ZERODUR Laser Line Mirrors combine the extremely low coefficient of thermal expansion of ZERODUR® substrates with the highly reflective TECHSPEC® Yb:YAG mirror coating. Featuring a coefficient of thermal expansion (CTE) of ±0.10 x 10-6/°C these mirrors are great for applications where the optics will be exposed to fluctuating temperatures. The Yb:YAG coating offers a high laser damage threshold compatible with both pulsed and continuous wave lasers. Yb:YAG ZERODUR Laser Line Mirrors are designed with precision polished substrates with λ/10 flatness and 20-10 surface quality. These mirrors are ideal for laser applications that include laser ablation, welding, drilling, cutting, and sintering.

Related Products

Frequently Purchased Together