eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

25mm Dia., 3mm Thick, Fused Silica 755/632nm Alexandrite Mirror, 0 Deg AOI

×
Stock #25-534 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$244.86
Qty 1+
C$244.86
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Alexandrite Laser Mirror

Physical & Mechanical Properties

Diameter (mm):
25.00 +0.00/-0.10
Clear Aperture (%):
90
Parallelism (arcmin):
<3
Thickness (mm):
3.00 ±0.10
Edges:
Fine Ground

Optical Properties

Wavelength Range (nm):
625 - 650, 755
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Angle of Incidence (°):
0
Coating:
Laser Mirror (755nm)
Coating Specification:
Ravg > 90% @ 625 - 650nm @ 0° AOI
At 755nm Rsabs ≥99.5% and Rpabs ≥99.5%, where |Rs-Rp| ≤0.5% @ 0° AOI
Surface Flatness (P-V):
λ/10
Surface Quality:
10-5

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • >99.5% Reflectivity at 755nm and >90% Reflectivity at 625 – 650nm
  • 10-5 Surface Quality and λ/10 Surface Flatness
  • Ideal for use in Dermatological Applications

TECHSPEC® 755nm Alexandrite Laser Mirrors provide >99.5% reflectivity at 755nm for use with Alexandrite lasers at 0° or 45° angle of incidence (AOI). These mirrors also provide >90% reflectivity from 625-650nm to accommodate applications that utilize alignment beams. These mirrors feature fused silica substrates with λ/10 surface flatness and 10-5 surface quality to minimize scattering effects. TECHSPEC® 755nm Alexandrite Laser Mirrors are ideal for a range of dermatological applications such as hair removal, tattoo removal, and vascular lesion treatment. The high reflectivity combined with a slim profile makes these mirrors excellent for medical articulating arms that require multiple direction changes via reflection.