eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

25mm Dia 405nm 45°, Laser Diode Mirror

×
Stock #63-139 6 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$178.08
Volume Pricing
Qty 1+ C$178.08 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Laser Mirror

Physical & Mechanical Properties

Parallelism (arcmin):
<3
Clear Aperture (%):
>90
Back Surface:
Ground
Diameter (mm):
25.00 +0.0/-0.2
Thickness (mm):
6.00 ±0.2

Optical Properties

Surface Quality:
10-5
Reflection at DWL (%):
99.8
Coating Specification:
Rabs >99.8% @ 405nm
Ravg >98% @ 375 - 435nm
Wavelength Range (nm):
375 - 435
Surface Flatness (P-V):
λ/10
Coating Type:
Dielectric
Coating:
Dielectric Mirror (375-435nm)
Design Wavelength DWL (nm):
405
Angle of Incidence (°):
45
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)

Regulatory Compliance

RoHS 2015:
Reach 209:
Certificate of Conformance:

Product Details

  • >99.8% Reflectivity at Design Wavelengths
  • Excellent Broadband Performance for Range of Wavelengths
  • Designed for Common Diode Lasers

TECHSPEC® Diode Laser Line Mirrors are designed to offer high reflection for the most common diode laser wavelengths. Designed for a 0° or 45° angle of incidence, these mirrors are ideal for beam-steering and folding applications.

Our line of TECHSPEC® laser line mirrors are specially designed for even the most demanding laser applications. Combining laser-quality substrates of up to 10-5 surface quality, with a dense reflective coating, and a damage threshold specific to the laser type and wavelength, these mirrors are ideal for a wide range of applications requiring precision reflectivity and incredible durability. All TECHSPEC® laser line mirrors are designed to minimize scatter loss and to be easily mounted into any optical system.

Laser Optics

Technical Information

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

Compatible Mounts