eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

25mm Dia., 532nm, Stemmed Laser Mirror

×
Stock #17-557 Clearance In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$252.00
Qty 1-5
C$252.00
Qty 6+
C$201.60
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Stemmed Mirror
Compatible Kinematic Mount:

Physical & Mechanical Properties

Clear Aperture CA (mm):
22.50
Diameter (mm):
25.00 +0.00/-0.10
Thickness (mm):
13.00 ±0.20
Clear Aperture (%):
90.00
Back Surface:
Commercial Polish
Edges:
Ground, protective bevel as needed
Stem Diameter (mm):
12.50 +0.00/-0.10
Stem Length (mm):
6.50 ±0.20

Optical Properties

Coating:
Laser Mirror (532nm)
Design Wavelength DWL (nm):
532
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Surface Quality:
10-5
Coating Specification:
Rabs >99.8% @ 532nm
Surface Flatness (P-V):
λ/10
Coating Type:
Dielectric
Damage Threshold, Reference: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
10J/cm2 @ 20ns, 20Hz @ 532nm
Damage Threshold, Pulsed:
10J/cm2 @ 20ns, 20Hz @ 532nm

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Stemmed Design Reduces Stress on Mirror Surface when Mounted by Stem
  • >99% Reflectivity at Standard Laser Wavelengths
  • 10-5 Surface Quality for Reduced Scatter in Sensitive Laser Applications
  • TECHSPEC® Broadband Dielectric and Metallic Coated Stemmed Mirrors Also Available

TECHSPEC® Stemmed Laser Mirrors provide low mounting stress on highly reflective, laser line mirrors. Designed to be mounted to TECHSPEC® Kinematic Circular Optical Mounts and E-Series Kinematic Optical Mirror Mounts, all contact between the mirror and the kinematic mount is through the stem, reducing the stress imparted on the optical surface of the mirror. Due to their stress-reducing design and monolithic fused silica construction, these mirrors provide excellent thermal stability and improved surfaced flatness compared to traditionally mounted λ/10 flat mirrors. TECHSPEC® Stemmed Laser Mirrors are available at common laser wavelengths, making them ideal for laboratories and integration in laser systems.

Note: Contact us for custom options.

Technical Information

A comparison of the aberrations introduced to a λ/10 Stemmed Mirror and a λ/10 First Surface Mirror when mounted in a kinematic mount. As shown, a Stemmed Mirror stays within λ/10 specification up to 12 inoz of torque (“hand-tight”) while a First Surface Mirror becomes out of specification with a surface flatness of λ/5.
A comparison of the aberrations introduced to a λ/10 Stemmed Mirror and a λ/10 First Surface Mirror when mounted in a kinematic mount. As shown, a Stemmed Mirror stays within λ/10 specification up to 12 inoz of torque (“hand-tight”) while a First Surface Mirror becomes out of specification with a surface flatness of λ/5.
Stemmed Mirrors are mounted to kinematic mounts by a stem on
their back surface, resulting in no contact with the edges of the
mirror surface.
Stemmed Mirrors are mounted to kinematic mounts by a stem on their back surface, resulting in no contact with the edges of the mirror surface.

Accessories

Title CompareStock Number  Price Buy
12.5/12.7mm Optic Dia., Kinematic Mount, 3-Screws #58-853 C$134.40 Qty 5+ C$120.96   Request Quote
  • In Stock
    ×
12.5/12.7mm Optic Dia., E-Series Kinematic Mount #15-865 C$55.30 Qty 10+ C$52.64   Request Quote
  • In Stock
    ×

Related Products

Frequently Purchased Together