eo_logo
 
Product added to cart

25mm Dia. Broadband IR Laser Mirror

×
Stock #33-000 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$430.36
Qty 1-5
C$430.36
Qty 6+
C$385.84
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Laser Mirror

Physical & Mechanical Properties

Parallelism (arcmin):
<3
Clear Aperture (%):
90
Diameter (mm):
25.00 +0.00/-0.12
Thickness (mm):
6.00 ±0.15
Surface Roughness (Å):
<50 RMS

Optical Properties

Surface Quality:
20-10
Coating Specification:
Ravg >98.8% @ 2 - 20μm
Wavelength Range (nm):
2000 - 20000
Surface Flatness (P-V):
λ/20 @ 10.6μm
Coating Type:
Metal
Coating:
Bare Gold
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Copper
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
Typical: 50 kW/cm2

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

  • Greater than 98% Reflectivity from 2 - 20μm
  • Copper Substrate Mirrors
  • High Damage Thresholds

Broadband IR Laser Mirrors are ideal for demanding infrared laser applications such as those utilizing quantum cascade or CO2 lasers. Broadband IR Laser Mirrors utilize a copper substrate to significantly increase the laser damage threshold and to dissipate the excess heat generated from high power infrared lasers. Because copper mirrors adequately dissipate excess heat, they feature superior mechanical stability than other substrates.

Compatible Mounts