eo_logo
 
Product added to cart

25mm Dia. Schwarz λ/10 Mirror

Schwarz Mirrors

Schwarz Mirrors

×
Stock #18-691 Clearance In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$227.47 C$454.93
Qty 1+
C$227.47 C$454.93
Volume Pricing
Request Quote
Get Product Downloads
Diameter (mm):
25.00 +0.0/-0.20
Surface Flatness (P-V):
λ/10
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Engineered Fused Silica
Back Surface:
Commercial Polish
Surface Quality:
20-10
Coating Specification:
Ravg >98% @ 400 - 750nm (0 - 45°)
Ravg >99% @ 400 - 750nm (0°)
Coating:
Dielectric Mirror (400-750)
Coating Type:
Dielectric
Angle of Incidence (°):
0-45
Bevel:
Protective bevel as needed
Clear Aperture (%):
90
Edges:
Ground
Parallelism (arcsec):
30
Thickness (mm):
6.35 ±0.10
Type:
Flat Mirror
Wavelength Range (μm):
0.40 - 0.75
Wavelength Range (nm):
400 - 750
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
0.5J/cm2, 20ns , 20Hz @ 532nm

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Engineered Highly- Absorptive Fused Silica Substrate
  • Optical Density > 7.0 in Visible Spectrum
  • >98% Visible Reflectivity with No Residual Transmission
  • Damage Threshold > 0.5J/cm2, 20ns, 20Hz @ 532nm
  • Designed for all Polarization States from 0 - 45° AOI

Schwarz Mirrors are engineered to eliminate unwanted transmission from applications requiring highly reflective mirrors. The specialized fused silica substrate features high absorption of visible light, preventing non-reflected illumination from exiting the mirror. The substrates are rated as neutral density filters with optical density of >7.0, attenuating high-power light without sustaining damage. By significantly reducing the intensity of transmitted and scattered light, system setup and design is simplified, as beam dumps, beam blocks, and laser safety shields may no longer be required. Schwarz Mirrors retain the same mechanical and thermal benefits as standard fused silica mirrors and have been coated to provide >98% reflectivity from 400 to 750nm. As such, these mirrors can replace standard fused silica in applications that require control of scattering and crosstalk.