eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

25mm Dia. Uncoated, λ/10 Fused Silica Window

TECHSPEC® Uncoated Laser Window Substrates

×
Stock #48-023 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$210.00
Qty 1-5
C$210.00
Qty 6+
C$189.00
Volume Pricing
Request Quote
Get Product Downloads
Angle of Incidence (°):
0
Clear Aperture CA (mm):
22.50
Coating:
Uncoated
Diameter (mm):
25.00 +0.00/-0.10
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica Excimer Grade (Corning 7980 KrF)
Index of Refraction nd:
1.458
Surface Quality:
10-5
Thickness (mm):
3.00 ±0.10
Type:
Laser Line Window
Bevel:
Protective as needed
Clear Aperture (%):
90
Transmitted Wavefront, P-V:
λ/10
Abbe Number (vd):
67.8
Parallelism (arcsec):
≤5
Wavelength Range (nm):
200 - 2200
Fused Silica Grade:
7980 KrF 0A
Edges:
Fine Ground
Type of Window:
Glass

Regulatory Compliance

RoHS 2015:
Reach 209:
Certificate of Conformance:

Product Family Description

  • Up to 10-5 Surface Quality and λ/10 Surface Flatness Available
  • Fused Silica or N-BK7 Material
  • Standard Imperial Sizes for Drop-in Replacement Solutions
  • Laser Line Coated Versions Available
  • Mirror Substrates Also Available

TECHSPEC® Uncoated Laser Window Substrates are laser quality window substrates designed to be used in demanding laser applications. These laser window substrates are available, manufactured from fused silica for high power laser applications that require excellent thermal stability or from N-BK7 for more cost sensitive laser applications. Both the fused silica and N-BK7 laser window substrates feature precision grade λ/10 surface flatness and 10-5 surface quality, ensuring minimal disturbance to transmitted beams. TECHSPEC® Uncoated Laser Window Substrates are available in standard imperial sizes from 12.7 to 50.8mm in diameter for the convenience of drop-in replacement into existing laser systems. Custom dimensional and coating options are available, please contact us for custom inquiries.