eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

25mm Dia. x 100mm FL Uncoated Calcium Fluoride PCX Lens

TECHSPEC Calcium Fluoride Plano-Convex (PCX) Lenses

×
Stock #88-166 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$155.40 C$259.00
Qty 1-5
C$155.40 C$259.00
Qty 6+
C$124.32 C$207.20
Volume Pricing
Request Quote
Get Product Downloads
Diameter (mm):
25.00 +0.00/-0.10
Effective Focal Length EFL (mm):
100.00 @ 266nm
Back Focal Length BFL (mm):
97.27
Coating:
Uncoated
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Calcium Fluoride (CaF2)
Surface Quality:
40-20
Power (P-V) @ 632.8nm:
λ
Irregularity (P-V) @ 632.8nm:
λ/2
Centering (arcmin):
<3
Center Thickness CT (mm):
4.00 ±0.1
Edge Thickness ET (mm):
2.28
Radius R1 (mm):
46.21
Clear Aperture CA (mm):
22.5
f/#:
4.00
Numerical Aperture NA:
0.13
Type:
Plano-Convex Lens
Bevel:
Protective bevel as needed
Wavelength Range (nm):
200 - 7000
Axis Orientation:
Random

Regulatory Compliance

RoHS 2015:
Reach 219:
Certificate of Conformance:

Product Family Description

  • Low Index of Refraction
  • Vacuum Grade UV Substrate
  • Uncoated, VIS-NIR, and NIR II Broadband AR Coating Options

TECHSPEC® Calcium Fluoride Plano-Convex Lenses are ideal for demanding applications that require superior performance from the ultraviolet through the mid-wave infrared spectra. The lenses’ low refractive index, high laser damage threshold, and low axial and radial-stress birefringence are highly suitable for use with Excimer lasers or for integration into infrared systems. Additionally, calcium fluoride features low solubility and offers superior hardness to comparable fluoride-based substrates, making these PCX lenses capable of withstanding harsh environments and exposure to the elements. TECHSPEC® Calcium Fluoride Plano-Convex Lenses are offered in 12.5mm, 25mm, and 50mm diameters. The lenses are available uncoated, VIS-NIR, or with NIR II broadband AR coating options.