eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

22mm CA, 35mm FL, Mounted MgF2 Coated Achromatic Doublet Lens

TECHSPEC® Mounted MgF2 Coated Achromatic Lenses

×
Stock #13-003 Clearance 2 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$144.13
Volume Pricing
Qty 1+ C$144.13 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Achromatic Lens
Lens Included:

Physical & Mechanical Properties

Bevel:
Protective as needed
Clear Aperture CA (mm):
22.0
Edge Thickness ET (mm):
9.47
Extension Length (mm):
24.2
Total Length (mm):
28.2

Optical Properties

Effective Focal Length EFL (mm):
35.00
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
f/#:
1.4
Numerical Aperture NA:
0.36
Coating:
MgF2 (400-700nm)
Wavelength Range (nm):
400 - 700
Back Focal Length BFL from Housing (mm):
22.19
Coating Specification:
Ravg ≤1.75% @ 400 - 700nm
Focal Length Specification Wavelength (nm):
587.6
Focal Length Tolerance (%):
±2
Radius R1 (mm):
24.47
Radius R2 (mm):
-16.49
Radius R3 (mm):
-131.65
Surface Quality:
40-20
Power (P-V) @ 632.8nm:
1.5λ
Irregularity (P-V) @ 632.8nm:
λ/4

Threading & Mounting

Mount Included:
Mount Diameter (mm):
30.0
Thread Type:
C-Mount

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Pre-mounted in Engraved C-Mount Housings
  • Simplify Integration into Optical Systems
  • Less than 1.75% Reflectance per Surface @ 400 - 700nm
  • Also Available Unmounted

TECHSPEC® Mounted MgF2 Coated Achromatic Lenses feature our TECHSPEC MgF2 Coated Achromatic Lenses pre-mounted in C-Mount housings to simplify their integration into optical systems. Designed for the visible spectrum, these lenses are coated with a single layer MgF2 anti-reflection coating to increase light transmission. Each C-Mount housing is laser engraved with the stock number and focal length for easy identification. TECHSPEC Mounted MgF2 Coated Achromatic Lenses are ideal for C-Mount optical systems that require on-axis spherical and chromatic aberrations to be eliminated.

Coating Curves

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.