eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

25mm Dia x 50mm FL BBAR (1650-3000nm) Coated, Si Aspheric Lens

×
Stock #24-290 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$910.00
Qty 1-5
C$910.00
Qty 6+
C$728.00
Volume Pricing
Request Quote
Product Downloads

Specifications

Physical & Mechanical Properties

Diameter (mm):
25.00 +0.00/-0.10
Centering (arcmin):
≤10
Centering, ETD (μm):
<21.8
Clear Aperture CA (mm):
22.5
Edge Thickness ET (mm):
2.3
Center Thickness CT (mm):
3.00 ±0.10
Bevel:
Protective bevel as needed
Edges:
Diamond Turned
Shape of Back Surface:
Concave

Optical Properties

Effective Focal Length EFL (mm):
50.00 @ 4000nm
Numerical Aperture NA:
0.25
Back Focal Length BFL (mm):
47.78
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Silicon (Si)
Asphere Figure Error, RMS @ 632.8nm:
λ/6
Coating:
BBAR (1650-3000nm)
Coating Specification:
Ravg <1% @ 1650 - 3000nm
Rabs <2% @ 1650 - 3000nm
Surface Accuracy, P-V (μm):
<0.3
Surface Quality:
60-40
f/#:
2.00
Radius R2 (mm):
75.698
Wavelength Range (nm):
1650 - 3000
Conjugate Distance:
Infinite

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Details

  • Diffraction-Limited Performance
  • Low Density and Dispersion
  • Ideal for Weight Sensitive IR Applications
  • Available with BBAR (1650-3000nm) or Mid-Wave Infrared (3000-5000nm) AR Coatings

TECHSPEC® Silicon Aspheric Lenses are high performance, lightweight solutions for BBAR and Mid-Wave Infrared (MWIR) applications and are ideal alternatives for costly ZnSe lenses and brittle Germanium lenses. These lenses are available with efficient broadband AR coatings for the BBAR (1650-3000nm) or MWIR (3000-5000nm) spectral regions. TECHSPEC Silicon Aspheric Lenses feature the mechanical and thermal properties required to withstand many of the effects of harsh environments including fluctuations in temperature and pressure. Because silicon is a low density material, these lenses are also ideal for weight-sensitive systems, such as those found in many defense applications.

Related Products

Frequently Purchased Together