eo_logo
 
Product added to cart

25mm Dia. x 5mm Thickness Uncoated, Sodium Chloride Window

×
Stock #68-817 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$99.40
Qty 1-10
C$99.40
Qty 11+
C$89.60
Volume Pricing
Request Quote
Get Product Downloads
Solubility, in 100g of H2O @ 273K (g):
35.70

Product Details

Type:
Protective Window

Physical & Mechanical Properties

Bevel:
Protective as needed
Diameter (mm):
25.00 ±0.50
Thickness (mm):
5.00 ±0.50
Edges:
Fine Ground
Knoop Hardness (kg/mm2):
18.2
Poisson's Ratio:
0.252
Young's Modulus (GPa):
39.98

Optical Properties

Abbe Number (vd):
42.89
Coating:
Uncoated
Index of Refraction nd:
1.544
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Sodium Chloride (NaCl)
Surface Quality:
60-40
Wavelength Range (nm):
250 - 16000

Material Properties

Coefficient of Thermal Expansion CTE (10-6/°C):
44
Density (g/cm3):
2.17

Regulatory Compliance

RoHS 2015:
Reach 219:
Certificate of Conformance:

Product Family Description

Sodium Chloride (NaCl) Windows are ideal for FTIR spectroscopy. Sodium Chloride (NaCl) is a material commonly used in FTIR spectroscopy. NaCl is a relatively low-cost cubic crystalline material that has excellent transmission from 250nm – 16μm. Sodium Chloride (NaCl) Windows, over this large spectral range, have an index of refraction that ranges between 1.4 - 1.6. It is hygroscopic by nature and thus samples should not contain water. The windows are sensitive to thermal shock but can be used in temperatures up to 400°C. NaCl has a density of 2.17 g/cm3 and a Knoop Hardness of 18.2.