eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

25mm Dia x -25mm FL, Protected Silver, Convex Mirror

Convex Mirrors

×
Stock #87-678 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$83.30
Qty 1-5
C$83.30
Qty 6+
C$66.50
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Spherical Mirror

Physical & Mechanical Properties

Diameter (mm):
25.00
Center Thickness CT (mm):
3.00
Clear Aperture (%):
90.00
Dimensional Tolerance (mm):
+0.0/-0.1
Edge Thickness ET (mm):
1.41
Thickness Tolerance (mm):
±0.1

Optical Properties

Focal Length FL (mm):
-25.00
Coating:
Protected Silver (450-10000nm)
Coating Specification:
Ravg >98% @ 450 - 2000nm
Ravg >98% @ 2000 - 10,000nm
Coating Type:
Metal
Focal Length Tolerance (%):
±2
Radius R (mm):
50.0
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Accuracy:
λ/2
Surface Quality:
60-40
Wavelength Range (nm):
500 - 10000

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

  • Precision Polished Surface
  • λ/2 Surface Accuracy
  • Variety of Coating Options Offered

TECHSPEC® Convex Mirrors are ideal for expanding an imaging system’s field of view without introducing chromatic aberrations. TECHSPEC Convex Mirrors utilize a precision polished surface with a λ/2 surface accuracy to maintain image quality. These optical mirrors create virtual, upright images. Shorter focal lengths generate wider fields of view, while longer focal lengths minimize distortion.

Frequently Purchased Together