eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

25mm Dia x -50mm FL VIS 0°, Inked, Negative Achromatic Lens

×
Stock #62-492-INK 3-5 days
×
Other Coating Options
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$173.60
Qty 1-5
C$173.60
Qty 6+
C$147.70
Volume Pricing
Request Quote
Get Product Downloads
Diameter (mm):
25.00 ±0.025
Effective Focal Length EFL (mm):
-50.00
Focal Length Tolerance (%):
±1
Back Focal Length BFL (mm):
-53.33
Focal Length Specification Wavelength (nm):
587.6
Clear Aperture CA (mm):
24.00
Centering (arcmin):
<1
Center Thickness CT (mm):
6.56 ±0.20
Center Thickness CT 1 (mm):
2.50 ±0.10
Center Thickness CT 2 (mm):
4.06 ±0.10
Radius R1 (mm):
-35.51
Radius R2 (mm):
24.58
Radius R3 (mm):
217.99
Edge Thickness ET (mm):
9.06
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
40-20
f/#:
2.00
Numerical Aperture NA:
0.25
Coating:
VIS 0° (425-675nm)
Coating Specification:
Ravg ≤0.4% @ 425 - 675nm
Power (P-V) @ 632.8nm:
1.5λ
Irregularity (P-V) @ 632.8nm:
λ/4
Bevel:
Protective bevel as needed
Type:
Negative Achromatic Lens
Wavelength Range (nm):
425 - 675

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

TECHSPEC® Broadband AR Coated Negative Achromatic Lenses are corrected for color and on-axis aberrations. These lenses, consisting of two optical elements cemented together, are commonly used as Barlow lenses to extend focal lengths. The achromatic lenses are available in various diameter sizes and VIS 0° or VIS-NIR coating options. TECHSPEC® Broadband AR Coated Negative Achromatic Lenses are offered in 6.25 - 25mm diameter options. MgF2 Coated Negative Achromatic Lenses are also available.