eo_logo
 
Product added to cart

25mm Diameter Mid-Wave Infrared Polarizer

×
Stock #85-264 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$2,646.00
Qty 1-5
C$2,646.00
Qty 6+
C$2,126.60
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Linear Polarizer

Physical & Mechanical Properties

Clear Aperture CA (mm):
20.8
Diameter (mm):
25.00
Thickness (mm):
5.00
Construction:
Nanoparticle

Optical Properties

Angle of Incidence (°):
±20
Extinction Ratio:
>1,000:1 (1500-5000nm)
>10,000:1 (2000-4500nm)
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Soda Lime Float Glass
Surface Quality:
60-40
Transmission (%):
35 (1500-5000nm)
65 (2000-4500nm)
Transmitted Wavefront, P-V:
<3λ per 10mm
Beam Deviation (arcmin):
<1
Polarization Axis Mark (%):
±2
Wavelength Range (nm):
1500 - 5000
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
1 W/cm2 (Continuous Block)
5 W/cm2 (Continuous Pass)

Environmental & Durability Factors

Operating Temperature (°C):
-20 to +120

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

  • 1.5 – 5μm Wavelength Range
  • Mounted for Easy Handling and System Integration
  • Highly Durable Soda Lime Substrate

Featuring high contrast ratios and transmittances, Mid-Wave Infrared (MWIR) Polarizers are designed for applications operating in the 1.5 – 5μm wavelength range. Ideal for harsh environments, each MWIR polarizer is constructed of a dichroic glass substrate which provides a high resistance to UV radiation and chemicals, as well as an operating temperature of up to 120°C.

Frequently Purchased Together