eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

25mm Dia. x 30mm FL, VIS Coated, Hybrid Asphere

TECHSPEC® Plastic Hybrid Aspheric Lenses

TECHSPEC® Plastic Hybrid Aspheric Lenses

×
Stock #21-231 4 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$152.85
Volume Pricing
Qty 1-24 C$152.85 each
Qty 25-99 C$121.69 each
Qty 100-249 C$90.52 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Aspheric Lens

Physical & Mechanical Properties

Diameter (mm):
25.00 ±0.15
Centering (arcmin):
±3
Clear Aperture CA (mm):
21.5
Edge Thickness ET (mm):
3.6
Center Thickness CT (mm):
7.30
Bevel:
Protective as needed
Shape of Back Surface:
Convex

Optical Properties

Effective Focal Length EFL (mm):
30.00 @ 587.6nm
Numerical Aperture NA:
0.42
Back Focal Length BFL (mm):
25.82
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
K22R
Aspheric Design Wavelength (nm):
587.6
Coating:
BBAR (425-675nm)
Coating Specification:
Ravg <0.7% @ 425 - 675nm
Surface Quality:
80-50
f/#:
1.2
Radius R2 (mm):
127
Wavelength Range (nm):
425 - 675
Conjugate Distance:
Infinite

Environmental & Durability Factors

Operating Temperature (°C):
-30 to +70

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 250:

Product Details

  • Color-Corrected Plastic Aspheres
  • Diffractive Surface Minimizes Chromatic Aberration
  • Low-Cost, Molded Design

TECHSPEC® Plastic Hybrid Aspheric Lenses are molded aspheric lenses with diffraction-limited designs that eliminate chromatic aberrations caused by broadband light sources. These hybrid aspheric lenses are ideal for imaging or ophthalmic applications, or for use with tunable lasers or broadband or multispectral illumination sources. The aspheric lens eliminates spherical aberration, while the diffractive surface features a negative optical dispersion to yield excellent color correction.

TECHSPEC Plastic Hybrid Aspheric Lenses are similar in performance, but offer several advantages to our TECHSPEC Aspherized Achromatic Lenses. Hybrid aspheric lenses feature all-plastic, monolithic designs that are much lighter than comparable aspherized achromatic lenses. These optical lenses are also available in higher numerical apertures. However, plastic hybrid aspheric lenses are limited by the inherent diffraction efficiency of the aspheric surface, yielding lower overall transmission than comparable aspherized achromatic lenses.

These lenses won the 2011 Prism Award for Optics and Optical Components.

Technical Information