eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

25mm Diameter x 40mm EFL Aspherized Achromatic Lens

Aspherized Achromatic Lenses

Aspherized Achromatic Lenses
×
Stock #49-664 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$186.20
Qty 1-5
C$186.20
Qty 6+
C$148.40
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Type:
Achromatic Lens

Physical & Mechanical Properties

Diameter (mm):
25.00 +0.00/-0.05
Clear Aperture CA (mm):
23.00
Centering (arcmin):
≤5
Center Thickness CT (mm):
11.58
Center Thickness CT 1 (mm):
9.00
Center Thickness CT 2 (mm):
2.58
Edge Thickness ET (mm):
7.54

Optical Properties

Effective Focal Length EFL (mm):
40.00
Back Focal Length BFL (mm):
33.23
Focal Length Specification Wavelength (nm):
587.6
Radius R1 (mm):
24.80
Radius R2 (mm):
37.60
Radius R3 (mm):
102.34
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
60-40, glass surfaces only
f/#:
1.6
Numerical Aperture NA:
0.31
Coating:
VIS 0° (425-675nm)
Coating Specification:
Ravg ≤0.4% @ 425 - 675nm
Wavelength Range (nm):
425 - 675

Environmental & Durability Factors

Operating Temperature (°C):
-20°C to 80°C

Additional Info

Note:
VIS 0° Coating on First Surface, Second Surface is Aspheric Polymer

Regulatory Compliance

RoHS 2015:
Reach 219:
Certificate of Conformance:

Product Family Description

  • Unique Innovative Design, Low Cost, Color-Corrected Asphere
  • Better Color Correction than Standard Achromatic Lenses
  • Similar Spherical Aberration Correction to Machined Aspheres
  • Prescription Information Available

TECHSPEC® Aspherized Achromats bridge the gap between color-corrected achromats and spherical aberration-corrected aspheres. This unique design results in a cost-effective, color-corrected aspheric component. The doublet lenses consist of two cemented elements matched for their color-correction ability and small RMS spot size.   The second surface of the doublet is fused with a molded polymer aspheric surface. These molds create a stable aspheric contour, removing or reducing wavefront errors present in typical achromats while boosting numerical aperture. TECHSPEC Aspherized Achromats’ typical applications include fiber optic focusing or collimation, image relay, inspection, scanning, and high numerical aperture imaging. 

These lenses were honored with the PhAST/Laser Focus World Innovation Award for Optics and Optical Components. 

CT: Center Thickness, ET: Edge Thickness, R: Radius, P: Principal Plane, BFL: Back Focal Length, EFL: Effective Focal Length
CT: Center Thickness, ET: Edge Thickness, R: Radius, P: Principal Plane, BFL: Back Focal Length, EFL: Effective Focal Length