eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

25mm Diameter x 75mm FL Uncoated, UV PCX Cylinder Lens

×
Stock #68-173 Clearance In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$153.93
Qty 1+
C$153.93
Volume Pricing
Request Quote
Get Product Downloads
Wedge Tolerance (arcmin):
15.00

Product Details

Type:
Cylinder Lens, Plano-Convex

Physical & Mechanical Properties

Diameter (mm):
25.00 +0.0/-0.2
Center Thickness CT (mm):
3.50
Center Thickness Tolerance (mm):
±0.1
Edge Thickness ET (mm):
1.15

Optical Properties

Effective Focal Length EFL (mm):
75.00
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
f/#:
3.00
Numerical Aperture NA:
0.17
Coating:
Uncoated
Wavelength Range (nm):
200 - 2200
Back Focal Length BFL (mm):
72.60
Focal Length Tolerance (%):
±3
Radius R (mm):
34.39
Surface Quality:
40-20

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Excellent UV Transmission
  • Low Coefficient of Thermal Expansion
  • Precision Design

TECHSPEC® Fused Silica PCX Cylinder Lenses are ideal for UV beam shaping, or for applications operating in harsh or rugged environments. Focusing light in only one dimension, cylinder lenses are commonly used with linear sensor arrays, or to create a line from a laser source. These lenses have excellent UV transmission and a low coefficient of thermal expansion. TECHSPEC® Fused Silica PCX Cylinder Lenses are offered in a 12.5 or 25mm diameter, with varying effective focal lengths. The lenses are available uncoated or with UV-AR or UV-VIS coating. For custom coating requirements, please contact our Sales Department.

Laser Optics

UV FS Transmission Curve
UV FS Transmission Curve