eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

25mm FL f/5.6, Rugged Blue Series M12 Lens

25mm FL Rugged Blue Series M12 Lens

25mm FL Rugged Blue Series M12 Lens
×
Stock #36-386 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$173.60
Qty 1-49
C$173.60
Qty 50+
C$137.20
Volume Pricing
Request Quote
Get Product Downloads
Iris Option:
Fixed
Length (mm):
30.00
Horizontal Field of View, 1/2" Sensor:
35.4mm - 14.5°
Maximum Diameter (mm):
18
Outer Diameter (mm):
18
Weight (g):
12
Horizontal Field of View, 1/3" Sensor:
26.5mm - 10.9°
Maximum Image Circle (mm):
9.00
Numerical Aperture NA, Object Side:
0.0146
Horizontal Field of View @ Max Sensor Format:
35.4mm - 14.5°
Number of Elements (Groups):
6(5)
Horizontal Field of View, 1/1.8" Sensor:
40.0mm - 16.2°
Wavelength Range (nm):
400 - 700
Horizontal Field of View, 1/2.5" Sensor:
32.1mm - 13.1°
Type:
M12 Imaging Lens
Focal Length FL (mm):
25.00
Primary Magnification PMAG:
0.181X
Maximum Sensor Format:
1/1.8"
Working Distance (mm):
150 - ∞
Mount:
M12 x 0.5 (S-Mount)
Aperture (f/#):
f/5.6
Distortion (%):
0.59 @ Full Field
Back Focal Length BFL (mm):
8.5 - 6.5
Coating Specification:
λ/4 MgF2 @ 550nm
Entrance Pupil Position (mm):
4.15
Horizontal Field of View, 1/4" Sensor:
19.9mm - 8.2°
Object Space Principal Plane (mm):
11.90
Image Space Principal Plane (mm):
-19.03
Field of View at Max Sensor Format:
Horizontal: 40.0mm - 16.2°
Vertical: 26.5mm - 10.9°
Diagonal: 44.3mm - 18°
IR Cut Filter:
No
Exit Pupil Position (mm):
-30.25
Lens Wavelength Range:
VIS

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Up to ½", S-Mount Lens
  • Up to 5 MegaPixels, 1.4µm Pixel Size Sensors
  • Ruggedized Designs (50g Shock) of our Blue Series Lens with Individual Optics Glued in Place
  • 2mm to 25mm Focal Length
  • Non-Ruggedized Designs Also Available

TECHSPEC® Rugged Blue Series M12 Lenses have stabilized ruggedization, protecting the lens from damage, while reducing pixel shift and maintaining optical pointing stability after shock and vibration. Each lens consists of several precision glass optics that are glued in place inside a compact, aluminum housing. Gluing the glass optics prevents even the smallest movements that often cause pixel shift. Object to image mapping is maintained even after heavy shock and vibration; if the center of the object maps onto the center pixel, it will always map to that same center pixel. TECHSPEC Rugged Blue Series M12 Lenses are ideal for calibrated imaging applications such as measurement and gauging, 3D stereo vision, robotics and sensing, autonomous vehicles, and object tracking. These lenses are available in a variety of f/# options ranging from f/2.5 to f/8.

Edmund Optics has created multiple product families of our TECHSPEC® M12 S-Mount Lenses, which are designed to provide high resolution. These high performance lenses feature precision glass designs in a metal housing and have optimized specifications between each product family to meet your application needs.

#36-386, 25mm FL f/5.6, Rugged Blue Series M12 Lens, Distortion Plot
#36-386, 25mm FL f/5.6, Rugged Blue Series M12 Lens, Distortion Plot
#36-386, 25mm FL f/5.6, Rugged Blue Series M12 Lens, Relative Illumination Plot
#36-386, 25mm FL f/5.6, Rugged Blue Series M12 Lens, Relative Illumination Plot
#36-386, 25mm FL f/5.6, Rugged Blue Series M12 Lens, Working Distance versus Field of View Plot
#36-386, 25mm FL f/5.6, Rugged Blue Series M12 Lens, Working Distance versus Field of View Plot
#36-386, 25mm FL f/5.6, Rugged Blue Series M12 Lens, Modulated Transfer Function (MTF) Plot, 150mm Working Distance, f5.6
#36-386, 25mm FL f/5.6, Rugged Blue Series M12 Lens, Modulated Transfer Function (MTF) Plot, 150mm Working Distance, f5.6
#36-386, 25mm FL f/5.6, Rugged Blue Series M12 Lens, Depth of Field Plot, 150mm Working Distance, f5.6
#36-386, 25mm FL f/5.6, Rugged Blue Series M12 Lens, Depth of Field Plot, 150mm Working Distance, f5.6
#36-386, 25mm FL f/5.6, Rugged Blue Series M12 Lens, Modulated Transfer Function (MTF) Plot, 400mm Working Distance, f5.6
#36-386, 25mm FL f/5.6, Rugged Blue Series M12 Lens, Modulated Transfer Function (MTF) Plot, 400mm Working Distance, f5.6
#36-386, 25mm FL f/5.6, Rugged Blue Series M12 Lens, Depth of Field Plot, 400mm Working Distance, f5.6
#36-386, 25mm FL f/5.6, Rugged Blue Series M12 Lens, Depth of Field Plot, 400mm Working Distance, f5.6