eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

25mm H x 50mm L x 150mm FL VIS-NIR Coated, Illumination Grade PCX Cylinder Lens

×
Stock #69-787 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$186.20
Qty 1-5
C$186.20
Qty 6+
C$168.00
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Type:
Cylinder Lens, Plano-Convex

Physical & Mechanical Properties

Center Thickness CT (mm):
3.50
Center Thickness Tolerance (mm):
±0.1
Dimensional Tolerance (mm):
+0.0/-0.2
Dimensions (mm):
25.0 x 50.0
Edge Thickness ET (mm):
2.49

Optical Properties

Effective Focal Length EFL (mm):
150.00
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
f/#:
6
Numerical Aperture NA:
0.08
Coating:
VIS-NIR (400-1000nm)
Wavelength Range (nm):
400 - 1000
Back Focal Length BFL (mm):
147.70
Coating Specification:
Rabs ≤0.25% @ 880nm
Ravg ≤1.25% @ 400 - 870nm
Ravg ≤1.25% @ 890 - 1000nm
Focal Length Tolerance (%):
±3
Radius R1 (mm):
77.78
Surface Quality:
60-40
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
5 J/cm2 @ 532nm, 10ns

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Family Description

  • N-BK7 Substrate for Broadband Performance
  • Cost-Effective for OEM Integration
  • Multiple Coating Options Available

TECHSPEC® Illumination Grade PCX Cylinder Lenses are similar to Plano-Convex (PCX) lenses in profile, but include a portion of a cylinder instead of a sphere. These lenses focus light in one dimension and can transform a point of light into a line. TECHSPEC® Illumination Grade PCX Cylinder Lenses are available in circular and rectangular versions, along with multiple coating options. Cylinder lenses are ideal for line projection in machine vision applications or guidance systems.

Note: For negative focal length cylinder lenses, see our TECHSPEC® Illumination Grade PCV Cylinder Lenses.

Laser Optics