eo_logo
 
Product added to cart

25mm MegaPixel Fixed Focal Length Lens

MegaPixel Fixed Focal Length Lenses

×
Stock #56-789 8 In Stock Similar Products
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$492.66
Volume Pricing
Qty 1+ C$492.66 each
Need More? Request Quote
Product Downloads

Specifications

General

Series:
MegaPixel Fixed Focal Length Lenses
Type:
Fixed Focal Length Lens

Physical & Mechanical Properties

Iris Option:
Variable
Length (mm):
36.00
Maximum Diameter (mm):
33.50
Outer Diameter (mm):
33.5
Weight (g):
71.00
Maximum Rear Protrusion (mm):
1.10

Optical Properties

Field of View @ Min Working Distance (mm):
77.00
Horizontal Field of View, 1/2" Sensor:
14.60°
Maximum Image Circle (mm):
11.00
Focal Length FL (mm):
25.00
Working Distance (mm):
300 - ∞
Aperture (f/#):
f/1.4 - f/16
Maximum Distortion (%):
-0.3
Lens Wavelength Range:
VIS

Sensor

Maximum Sensor Format:
2/3"
Pixel Size (μm):
6.20

Threading & Mounting

Filter Thread:
M30.5 x 0.50
Mount:
C-Mount

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Details

  • Up to 2/3", C-Mount Lens
  • Ideal for Machine Vision at an Economical Price
  • 5mm to 75mm Focal Length

MegaPixel Fixed Focal Length Lenses are designed for high-resolution imaging. The lenses are ideal for machine vision applications with demanding space constraints. These lenses complement the resolution of many MegaPixel cameras with 1/2" or 2/3" formats. Low distortion and high resolution enable these economically priced lenses to produce sharp, high-contrast images compared to standard CCTV and compact lenses. MegaPixel Fixed Focal Length Lenses are available in focal lengths ranging from 5 to 75mm. Locking screws for the manual iris and focus allow these lenses to be used in high-vibration environments. Typical applications include factory automation, inspection, and macro work. 

Note: For #64-869 75mm FL Lens, remove focus limit screw to focus past 1.2m.

Technical Information