eo_logo
 
Product added to cart

25mm, MgF2 Coated, Penta Prism Beamsplitter

×
Stock #66-634 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$250.25 C$385.00
Qty 1-5
C$250.25 C$385.00
Qty 6+
C$200.20 C$308.00
Volume Pricing
Request Quote
Get Product Downloads
Beam Deviation (°):
90, 180
Beam Deviation Tolerance (arcsec):
±10
Clear Aperture (%):
>90
Coating:
MgF2 on Entrance and Exit Faces
Construction:
Prism
Dimensional Tolerance (mm):
±0.10
Polarization:
|Ts - Tp| ≤ 15%
Reflection/Transmission Ratio (R/T):
50/50
Reflection/Transmission Tolerance (%):
±5
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Flatness (P-V):
λ/4
Surface Quality:
40-20
Type:
Standard Beamsplitter
Wavelength Range (nm):
450 - 650

Regulatory Compliance

RoHS 2015:
Reach 209:
Certificate of Conformance:

Product Family Description

  • 50% Reflection / 50% Transmission
  • Beam Deviation Insensitive to Alignment
  • Designed for Visible Wavelengths

Penta Prism Beamsplitters are constructed by cementing a precision penta prism and a wedge prism together, and applying an appropriate interference coating to one of the traditionally reflective surfaces. Since slight movements of a penta prism do not affect the true right angle at which light rays are reflected, the deviation between the transmitted and reflected light rays is highly controllable and will not vary by more than 10arcsec.

Note: Outgoing beams are partially polarized.

Penta Prism Ray Path
Penta Prism Ray Path
Penta Prism Tunnel Diagram
Penta Prism Tunnel Diagram

Technical Information

 
Stock No. A B C D E
#66-632 12.70mm 12.70mm 5.26mm 13.75mm 12.70mm
#66-633 20.00mm 20.00mm 8.28mm 21.65mm 20.00mm
#66-634 25.40mm 25.40mm 10.52mm 27.49mm 25.40mm