eo_logo
 
Product added to cart

25mm, NIR 730-1650nm CWL, Mounted Diameter Filter Kit

×
Stock #66-638 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$5,803.00
Qty 1+
C$5,803.00
Volume Pricing
Request Quote
Get Product Downloads
Diameter (mm):
25.00
Coating:
Traditional Coated
Type:
Bandpass Filter
Wavelength:
NIR
Number of Filters:
25.00
Wavelength Range (nm):
730 - 1650

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

Traditional Coated Bandpass Interference Filters are used extensively in a variety of biotech, biomedical, and quantitative chemical applications to selectively transmit a narrow range of wavelengths while blocking all others. Interference filters are widely used in instrumentation for clinical chemistry, environmental testing, colorimetry, elemental and laser line separation, flame photometry, fluorescence, immunoassays, etc. In addition, interference filters are used to select discrete spectral lines from arc or gas discharge lamps (Hg, Xe, Cd, etc.) and to isolate a particular line from Ar, Kr, Nd:YAG, and other lasers. They are often used in conjunction with laser diodes and LEDs.

Note: Due to supply chain issues, our kits may be delivered with an alternative packaging solution in place of a wooden box. For any questions, please contact [email protected].

Technical Information

UV 200-400nm Filter Kits
CWL FWHM 12.5mm Diameter (#68-630) 25.0mm Diameter (#68-631)
200nm 10nm #67-733 #67-800
250nm 10nm #67-740 #67-807
300nm 10nm #67-749 #67-816
350nm 10nm #67-757 #67-824
400nm 10nm #65-617 #65-677
Mercury 254-577nm Filter Kits
CWL FWHM 12.5mm Diameter (#68-632) 25.0mm Diameter (#68-633)
254nm 10nm #67-741 #67-807
265nm 10nm #67-744 #67-811
280nm 10nm #67-746 #67-813
289nm 10nm #67-747 #67-814
297nm 10nm #67-748 #67-815
313nm 10nm #67-753 #67-820
334nm 10nm #65-612 #65-672
365nm 10nm #65-615 #65-675
405nm 10nm #65-618 #65-678
436nm 10nm #65-623 #65-683
546nm 10nm #65-643 #65-703
577nm 10nm #67-768 #67-835
VIS 400-694nm Filter Kits
CWL FWHM 12.5mm Diameter (#66-635) 25.0mm Diameter (#66-637)
400nm 10nm #65-617 #65-677
405nm 10nm #65-618 #65-678
410nm 10nm #65-619 #65-679
415nm 10nm #65-620 #65-680
420nm 10nm #65-621 #65-681
430nm 10nm #65-622 #65-682
436nm 10nm #65-623 #65-683
442nm 10nm #65-624 #65-684
450nm 10nm #65-625 #65-685
455nm 10nm #65-626 #65-686
458nm 10nm #65-627 #65-687
467nm 10nm #65-628 #65-688
470nm 10nm #65-629 #65-689
480nm 10nm #65-630 #65-690
486nm 10nm #65-631 #65-691
488nm 10nm #65-632 #65-692
492nm 10nm #65-633 #65-693
500nm 10nm #65-634 #65-694
505nm 10nm #65-635 #65-695
508nm 10nm #65-636 #65-696
510nm 10nm #65-637 #65-697
515nm 10nm #65-638 #65-698
520nm 10nm #65-639 #65-699
532nm 10nm #65-640 #65-700
535nm 10nm #65-641 #65-701
540nm 10nm #65-642 #65-702
546nm 10nm #65-643 #65-703
550nm 10nm #65-644 #65-704
568nm 10nm #65-645 #65-705
580nm 10nm #65-646 #65-706
589nm 10nm #65-647 #65-707
600nm 10nm #65-648 #65-708
610nm 10nm #65-649 #65-709
620nm 10nm #65-650 #65-710
632nm 10nm #65-651 #65-711
636nm 10nm #65-652 #65-712
640nm 10nm #65-653 #65-713
647nm 10nm #65-654 #65-714
650nm 10nm #65-655 #65-715
656nm 10nm #65-656 #65-716
671nm 10nm #65-657 #65-717
676nm 10nm #65-658 #65-718
690nm 10nm #65-659 #65-719
694nm 10nm #65-660 #65-720
VIS 400-700nm Filter Kits
CWL FWHM 12.5mm Diameter (#68-634) 25.0mm Diameter (#68-635)
400nm 10nm #65-617 #65-677
450nm 10nm #65-625 #65-685
500nm 10nm #65-634 #65-694
550nm 10nm #65-644 #65-704
600nm 10nm #65-648 #65-708
650nm 10nm #65-655 #65-715
700nm 10nm #67-771 #67-838
NIR 730-1650nm Filter Kits
CWL FWHM 12.5mm Diameter (#66-636) 25.0mm Diameter (#66-638)
730nm 10nm #65-661 #65-721
766nm 10nm #65-662 #65-722
780nm 10nm #65-663 #65-723
800nm 10nm #65-664 #65-724
830nm 10nm #65-665 #65-725
852nm 10nm #65-666 #65-726
855nm 10nm #65-667 #65-727
880nm 10nm #65-668 #65-728
905nm 10nm #65-669 #65-729
940nm 10nm #65-670 #65-730
1064nm 10nm #65-671 #65-731
1000nm 10nm #65-768 #65-782
1050nm 10nm #65-769 #65-783
1100nm 10nm #65-770 #65-784
1150nm 10nm #65-771 #65-785
1200nm 10nm #65-772 #65-786
1250nm 10nm #65-773 #65-787
1300nm 12nm #65-774 #65-788
1350nm 12nm #65-775 #65-789
1400nm 12nm #65-776 #65-790
1450nm 12nm #65-777 #65-791
1500nm 12nm #65-778 #65-792
1550nm 12nm #65-779 #65-793
1600nm 12nm #65-780 #65-794
1650nm 12nm #65-781 #65-795