eo_logo
 
Product added to cart

25mm Radius, ±10° Tilt, Micro Manual Goniometer

Micro Manual Goniometers

Micro Manual Goniometers

×
Stock #13-779 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$3,466.40
Qty 1+
C$3,466.40
Volume Pricing
Request Quote
Get Product Downloads
Type of Movement:
Goniometer
Type of Drive:
Lead Screw
Type:
English
Stage Size (mm):
66 x 19.1
Travel (°):
±10
Thickness (mm):
17.70
Leadscrew Pitch (mm):
0.32
Load Capacity, Normal (kg):
0.45
Mounting Threads:
(10) 0-80
Radius R (mm):
25
Stage Size (inches):
2.6 x 0.75
Weight (g):
40

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Family Description

  • Small Footprint
  • Zero-Backlash Drive System
  • 25mm or 42mm Radius Versions Stackable to Create 2-Axis Version

Micro Manual Goniometers offer fine angular adjustment within a very small 66mm x 19mm footprint, making them ideal for space-restricted requirements. These goniometers feature ±10° of angular travel with either a 25mm or a 42mm radius of rotation, and are ideal for fiber optic alignment or beam steering applications. Minimal backlash and a 0.32mm lead screw pitch ensure controlled and precise adjustments with the knurled adjustment knob. These Micro Manual Goniometers are compatible with Micro Manual Positioning Stages and Micro Manual Rotary Stage to easily create an extremely compact, highly adjustable movement system. Optical components can be mounted to the goniometer via ten #0-80 mounting holes.