eo_logo
 
Product added to cart

25mm Travel, 0.01mm Grad. Mic. Drive S-Face

Drive Mechanisms

×
Stock #33-731 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$118.58
Qty 1+
C$118.58
Volume Pricing
Request Quote
Get Product Downloads
Type of Drive:
Metric Micrometer
Type:
Metric
Travel (mm):
25
Graduation (mm):
0.01
Manufacturer:
Mitutoyo
Note:
w/ Ratchet
Stem Diameter (mm):
10
Stem/Spindle:
Plain/Spherical
Stem Length (mm):
15
Spindle Diameter (mm):
6.35
Min. Spindle Length (mm):
27
Max. Diameter (mm):
18
Overall Length (mm):
109

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Family Description

  • Micrometer, Fine Screw, Digital and Differential Options Available
  • Compatible with our Ball Bearing Stages

These drive mechanisms add versatility to our selection of ball bearing stages. Four options are available: micrometer (English and Metric), fine screw, digital, and differential.

Please reference individual product descriptions to see which stages are compatible with each drive mechanism.