eo_logo
 
Product added to cart

25mm Travel, High Precision Linear Motor Stage, Integrated Controller, Linear Encoder

See More by Zaber™
×
Stock #70-560 New In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$8,397.20
Qty 1+
C$8,397.20
Volume Pricing
Request Quote
Get Product Downloads
Type of Movement:
Linear (X)
Guide System:
Crossed-Roller Bearing
Type of Drive:
Moving Magnet Track Linear Motor
Type:
Metric
Stage Size (mm):
110 x 90
Travel (mm):
25
Accuracy (μm):
1.5
Encoder:
Yes
Height (mm):
31
Load Capacity (kg):
10
Manual Control/ LED Indicators:
Yes
Manufacturer:
Zaber Technologies Inc.
Note:
Requires a 24-48 VDC power supply and either #15-295 for USB connectivity or #15-297 for RS-232 connectivity. A data cable (#15-296 or #15-299) can be used to daisy chain multiple stages together to control simultaneously.
Operating Temperature (°C):
0 - 50
Power Supply:
Power Supply Required and Sold Separately:
USA: #70-960
Europe: #70-960
Japan: #23-662
Korea: #33-773
China: #70-960
Repeatability (μm):
<0.2
Speed (mm/s):
0.00061 - 800
Type of Motor:
Moving Magnet Track Linear Motor
Weight (kg):
0.91
Computer Interface:
RS-232
Maximum Operating Current (mA):
3000
Encoder Type:
Linear Analog Encoder

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Family Description

  • 25, 75, 150mm Travel Options
  • Up to 800mm/s Speed
  • High Repeatability and Accuracy

Zaber™ High Precision Linear Motorized Stages are computer-controlled linear stages that utilize a moving magnet track linear motor and centrally located encoder to accurately and precisely position optical components or subsystems. These stages can connect directly to a computer’s USB or RS-232 port and are compatible with Zaber Launcher and Zaber’s Motion Library for quick set up and intuitive automation and control. The linear analog encoder has 1nm count size ensuring 1.5µm positional accuracy, 200µm repeatability, and consistent minimal incremental movement steps down to 20nm. Zaber™ High Precision Linear Motorized Stages are driven by non-cogging ironless linear motors which allow for speeds up to 800 mm/s with a minimum speed and speed resolution of 0.61mm/s. These stages are designed with metric tapped holes for mounting and an indexed knob and push switch for manual control when needed.

Note: A 48 VDC universal power supply, data cables for daisy chaining, and computer interface cables (USB or RS-232) are sold separately as accessories.