eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

25mm Uncoated Ultra Precision UV Fused Silica Right Angle Prism

×
Stock #35-906 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$502.60
Qty 1-5
C$502.60
Qty 6+
C$452.20
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Right Angle Prism

Physical & Mechanical Properties

Dimensional Tolerance (mm):
+0.00/-0.10
Bevel:
Protective bevel as needed
Clear Aperture (%):
90
Length of Hypotenuse (mm):
35.40
Length of Legs (mm):
25.00

Optical Properties

Angle Tolerance (arcsec):
±15
Coating:
Uncoated
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Surface Quality:
20-10
Pyramid Tolerance (arcmin):
±1
Image Orientation:
Left-Handed
Wavelength Range (nm):
200 - 2200
Surface Flatness (P-V):
λ/20

Regulatory Compliance

RoHS 2015:
Reach 219:
Certificate of Conformance:

Product Details

  • λ/20 Surface Flatness
  • UV Fused Silica Substrate
  • Laser Optic Quality

TECHSPEC® λ/20 UVFS (Ultraviolet Fused Silica) Right Angle Prisms feature precision specifications for the most demanding applications. These prisms are tailored for laser applications with surface flatness of λ/20 and surface quality of 20-10. Our TECHSPEC® λ/20 UVFS Right Angle Prisms feature industry leading ±15 arcsecond angular tolerances for guaranteed control of optical path. The UV Fused Silica substrate offers extended range deep into the UV.

Technical Information

Right Angle Prism Ray Path
Right Angle Prism Ray Path
Right Angle Prism Ray Path
Right Angle Prism Ray Path
Right Angle Prism Tunnel Diagram
Right Angle Prism Tunnel Diagram
Right Angle Prism Tunnel Diagram
Right Angle Prism Tunnel Diagram

Frequently Purchased Together