eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

25mm UV-AR Coated and Aluminized, Fused Silica Penta Prism

×
Stock #49-023 Clearance In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$139.93
Qty 1+
C$139.93
Volume Pricing
Request Quote
Get Product Downloads
Coating:
UV-AR & Aluminized
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Surface Quality:
20-10
Type:
Penta Prism
Dimensional Tolerance (mm):
±0.10
Angle Tolerance (arcmin):
±1
Bevel:
Protective bevel as needed
Image Orientation:
Right-Handed
Coating Specification:
Entrance/Exit Faces: Rabs ≤1.0% @ 250 - 425nm, Ravg ≤0.75% @ 250 - 425nm, Ravg ≤0.5% @ 370 - 420nm
Reflecting Surfaces: Ravg >85% @ 250 - 700nm w/Black Overpaint
Ray Deviation (°):
90
Wavelength Range (nm):
250 - 425
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
Entrance/Exit Faces: 3 J/cm2 @ 355nm, 10ns
Reflecting Surfaces: 0.3 J/cm2 @ 532nm & 1064nm, 10ns
Power (fringes) @ 632.8nm:
0.20
Irregularity (fringes) @ 632.8nm:
0.20

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Ray Deviation of 90°
  • Right Handed Image
  • Optical Tool for Defining a Right Angle
  • Additional Penta Prism Options Available

Penta prisms are five-sided prisms featuring a ray deviation of 90° and a right handed image. The UV-AR coated options also have aluminized reflecting surfaces for increased efficiency. Slight movement of the prism does not affect the true right angle at which light rays are reflected, making a penta prism the ideal optical tool for defining a right angle in an optical system. TECHSPEC® UV Fused Silica Penta Prisms are made from UV fused silica which features low thermal expansion and excellent transmission throughout the UV, VIS, and NIR spectral ranges.

UV FS Transmission Curve
UV FS Transmission Curve
Right Angle Prism Ray Path
Right Angle Prism Ray Path
Right Angle Prism Ray Path
Right Angle Prism Ray Path
Right Angle Prism Tunnel Diagram
Right Angle Prism Tunnel Diagram
Right Angle Prism Tunnel Diagram
Right Angle Prism Tunnel Diagram
Penta Prism Ray Path
Penta Prism Ray Path
Penta Prism Tunnel Diagram
Penta Prism Tunnel Diagram

Technical Information

>

 
Stock No. A B
#49-016 5.00mm 6.10mm
#49-020
#49-017 10.00mm 11.95mm
#49-021
#49-018 20.00mm 21.65mm
#49-022
#49-019 25.00mm 27.90mm
#49-023