eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

25mm VIS 0 Hypotenuse, BBAR Right Angle Prism

Broadband Anti-Reflection Coated Hypotenuse Prism

×
Stock #34-404 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$227.05
Qty 1-5
C$227.05
Qty 6+
C$182.53
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Right Angle Prism

Physical & Mechanical Properties

Dimensional Tolerance (mm):
+0/-0.1
Bevel:
Protective bevel as needed
Length of Hypotenuse (mm):
35.40
Length of Legs (mm):
25.00

Optical Properties

Beam Deviation (arcsec):
±15
Coating:
VIS 0° (425-675nm)
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
40-20
Image Orientation:
Left-Handed
Coating Specification:
Ravg ≤0.4% @ 425 - 675nm
Ray Deviation (°):
90
Wavelength Range (nm):
350 - 2200
Power (fringes) @ 632.8nm:
1.25
Irregularity (fringes) @ 632.8nm:
0.25

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Details

  • Single Axis Retroreflector
  • Right-Handed Image
  • VIS and NIR Options Available

TECHSPEC® BBAR (Broadband Anti-Reflection) Coated Hypotenuse Right Angle Prisms are ideal for applications that require a single axis retroreflector. These prisms feature coating options that cover the visible and near-infrared spectrum, as well as tight angular tolerances. These TECHSPEC® BBAR Coated Hypotenuse Right Angle Prisms are also available in custom sizes.

Technical Information

Right Angle Prism Ray Path
Right Angle Prism Ray Path
Right Angle Prism Ray Path
Right Angle Prism Ray Path
Right Angle Prism Tunnel Diagram
Right Angle Prism Tunnel Diagram
Right Angle Prism Tunnel Diagram
Right Angle Prism Tunnel Diagram

Coating Curves

  • VIS 0° (425-675nm)
Only 2 different Y Axises can be displayed at one time.

Please note that coating performance outside each product’s specified design range is theoretical and may vary.

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

Frequently Purchased Together