eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

25mm, VIS 0° Coated, Rhomboid Prism

×
Stock #47-809 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$326.20
Qty 1-5
C$326.20
Qty 6+
C$260.40
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Type:
Rhomboid Prism

Physical & Mechanical Properties

Length (mm):
25.00
Dimensional Tolerance (mm):
±0.1

Optical Properties

Coating:
VIS 0° (425-675nm)
Angle Tolerance (arcsec):
±5
Beam Deviation (arcsec):
±30
Coating Specification:
Ravg ≤0.4% @ 425 - 675nm
Image Orientation:
Beam Deviation
Ray Deviation (°):
0.00
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
40-20
Wavelength Range (nm):
425 - 675
Damage Threshold, Reference: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
Entrance/Exit Surfaces: 5 J/cm2 @ 532nm, 10ns
Power (fringes) @ 632.8nm:
1.25
Irregularity (fringes) @ 632.8nm:
0.25

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Lateral Displacement of Beam 
  • Displaces Optical Axis Without Inverting Image
  • Input and Output Beams Parallel to ±30 Arcseconds
  • Beam Displacing Dove Prisms Also Available

TECHSPEC® Rhomboid prisms are commonly used to displace a laser beam without changing its direction. In imaging applications, rhomboid prisms will displace the optical axis without inverting the image. The lateral displacement is equal to the length of the prism (specified by dimension D). TECHSPEC® Rhomboid Prisms feature high tolerance angles that keep the output beam parallel to the input beam to within 30 arcseconds. They are ideal for demanding displacement applications. 

Rhomboid Prism Ray Path
Rhomboid Prism Ray Path
Rhomboid Prism Tunnel Diagram
Rhomboid Prism Tunnel Diagram

Technical Information

 
Stock No. A B C D
#47-625 5mm 5mm 3.5mm 7.1mm
#47-806
#47-213 10mm 10mm 7.1mm 14.1mm
#47-807
#49-418 12.5mm 12.5mm 8.8mm 17.5mm
#49-421
#49-419 15mm 15mm 10.5mm 21.2mm
#49-422
#47-214 20mm 20mm 14.2mm 28.3mm
#47-808
#47-626 25mm 25mm 17.7mm 35.4mm
#47-809
#49-420 50mm 50mm 35.4mm 70.7mm
#49-423