eo_logo
 
Product added to cart

25mW, 980nm Alignment Laser Diode

Red and IR Alignment Laser Diode

×
Stock #19-459 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$543.20
Qty 1+
C$543.20
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Laser Class - CDRH:
IIIb

Physical & Mechanical Properties

Length (mm):
36.00

Optical Properties

Wavelength (nm):
980.00
Wavelength Tolerance (nm):
±5
Beam Diameter (mm):
3.5 typical
Beam Divergence (mrad):
<5.0
Color:
infrared

Electrical

Output Power (mW):
25
Modulation Frequency (kHz):
0 - 10

Hardware & Interface Connectivity

Operating Voltage (V):
5
Power Supply:
Power Supply Required and Sold Separately:
USA: #73-818
Europe: #73-818
Japan: #13-640
Korea: #33-770
China: #73-818

Environmental & Durability Factors

Operating Temperature (°C):
-10 to 50

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Details

  • Focus Adjustable
  • TTL Modulation up to 10kHz
  • 635nm, 780nm, 808nm, 850nm, and 980nm Wavelength Options

Red and IR Alignment Laser Diodes are available in output powers from 1 to 100mW at 635nm, 780nm, 808nm, 850nm, and 980nm wavelengths. These low cost laser diode modules combine drive electronics and beam collimating optics, making them ideal for OEM integration applications. Red and IR Alignment Laser Diodes feature TTL Modulation up to 10kHz and are best utilized in alignment applications or systems with simple detectors.

Note: Power supply and mounting bracket are sold separately.

Accessories

Title CompareStock Number  Price Buy
5V DC/2.4A Power Supply & Plug Adapters #73-818 New C$56.00 Qty 10+ C$50.40   Request Quote
  • Contact Us
    ×
635nm, 30° Single Line Projection Head #37-094 C$236.60   Request Quote
  • In Stock
    ×
780nm, 30° Single Line Projection Head #37-095 C$236.60   Request Quote
  • In Stock
    ×
850nm, 30° Single Line Projection Head #37-096 C$236.60   Request Quote
  • In Stock
    ×
Laser Mounting Clamp #37-143 C$130.90   Request Quote
  • In Stock
    ×

Frequently Purchased Together

Resources

Filter

Understanding and Specifying LIDT of Laser Components

Laser induced damage threshold (LIDT) denotes the maximum laser fluence an optical component can withstand with an acceptable amount of risk.

View Now

Gaussian Beams Calculator

Gaussian Beam Propagation

Many lasers are assumed to have a Gaussian profile, and understanding Gaussian beam propagation is crucial for predicting real-world performance of lasers.

View Now

Common Laser Types

Understanding the most common laser sources, modes of operation, and gain media provides the context for selecting the proper laser for your specific application.

View Now

Understanding Lasers and How They're Used Every Day

Watch this video to learn all about lasers, what makes them special compared to other light sources, and how they impact our lives

View Now

Can a laser beam be seen from the side?

What factors are involved in how well I can see a laser beam at a given distance?

There appear to be many different specifications for beam pointing. What are these and what do they mean?

What does the M<sup>2</sup> specification for a laser mean?

What does the specification for polarization of a gas laser mean?

What are the modes in a gas laser and what do the various specifications mean?

What is the difference between a laser pointer and a laser diode module?

Are laser diodes polarized? And if they are polarized, what is the ratio?

Can applying more voltage increase the output power of a laser diode module?

Can a laser diode module be modulated?

How can I improve the lifetime of my laser diode module?

Bore Sighting

CDRH Laser Class

Coherent Light

Ellipticity

Focusing Range

Gas Laser

IEC Laser Class

Kerr Cell

Longitudinal Mode Spacing

Modulation Bandwidth

Noise

Output Power

Pointing Accuracy

Solid State Laser

Spatial Mode

Static Alignment

Threshold Current

Warm-Up Time

Why Use a Flat Top Laser Beam?

Converting a Gaussian laser beam profile into a flat top beam profile can have numerous benefits including minimized wasted energy and increased feature accuracy.

View Now

Beam Quality and Strehl Ratio

There are several metrics used to describe the quality of a laser beam including the M2 factor, the beam parameter product, and power in the bucket

View Now

Laser Resonator Modes

The length of a laser resonator determines the laser’s resonator modes, or the electric field distributions that cause a standing wave in the cavity.

View Now

Simplifying Laser Alignment

Many challenges can arise when aligning a laser beam; knowing specific tips and tricks can help simplify the process. Learn more at Edmund Optics.

View Now

Ultraviolet Lasers – TRENDING IN OPTICS: EPISODE 2

A new generation of compact, cost-effective ultraviolet (UV) lasers is allowing more applications to benefit from the increased precision of UV wavelengths.

View Now

Laser Beam Quality: Beam propagation and quality factors: A primer

Why does the polarization of a laser matter?

The polarization state of a laser source is important for many different applications.

View Now

Is there any means to automatically modulate (via a computer) the waist of a Gaussian beam emerging from a lens?

What is the best lens for focusing or collimating the output from a can-type laser diode?

Why is it necessary to collimate the laser diode before fiber-coupling?

I am using my laser to________, what goggles can you recommend for my application?

Can I see the laser when using safety goggles?

Can I purchase laser safety stickers from Edmund Optics?

I am trying to get a sample read out from a laser diode on an oscilloscope. I get a good pulse signal if I shine my keychain flashlight on the detector, but a very noisy signal from the diode itself. What could be causing the noise in this system?

Extinction Ratio

Fan Angle

Frequency-Doubling

Power Density

Pulse Duration

Fluorescence Imaging with Laser Illumination

Fluorescence imaging systems are composed of three major components, an illumination source, a photo-activated fluorophore sample, and detector.

View Now

How to Align a Laser System

Join Chris Williams as he briefly explains the basics of how to align a laser system onto a target.

View Now

Beam Diameter

Beam Divergence

Beam Width

Divergence

Gaussian Beam

Top Optics Trends of 2021 – TRENDING IN OPTICS: EPISODE 3

Several of the most interesting trends in optics and photonics of 2021 were the landing of the Perseverance Rover on Mars, Stemmed Mirrors, minimizing thermal lensing in ultrafast laser systems, and developments in ultraviolet lasers.

View Now

Development of a Robust Laser Damage Threshold Testbed

Development of US national laser damage standard: 2020 status

Key Parameters of a Laser System

Learn the key parameters that must be considered to ensure you laser application is successful. Common terminology will be established for these parameters.

View Now

Laser Damage Threshold Testing

Testing laser induced damage threshold (LIDT) is not standardized, so understanding how your optics were tested is critical for predicting performance.

View Now

Metrology for Laser Optics

Metrology is critical for ensuring that optical components consistently meet their desired specifications, especially in laser applications.

View Now

Laser Polarization: The Importance of Polarization in Laser Applications

Understanding the polarization of laser light is critical for many applications, as polarization impacts reflectance, focusing the beam, and other key behaviors.

View Now

Laser Optics Lab Trailer

The Laser Optics Lab video series discusses laser optics concepts including specifications, coating technologies, product types, and more

View Now

Introduction to Laser Optics Lab

The Laser Optics Lab video series discusses laser optics concepts including specifications, coating technologies, product types, and more

View Now

Laser Optics Lab:Back Reflections

Back reflections are created when some or part of your beam are reflected back to the source.

View Now

Laser Optics Lab: Coatings

Optical coatings are composed of thin-film layers used to enhance transmission or reflection properties within an optical system.

View Now

Laser Optics Lab:Specifications for Selecting a Laser

When determining which laser to use for your application, consider the following specifications: wavelength, coherence length, beam divergence, and Rayleigh range.

View Now

LIGHT TALK - EPISODE 3: Laser Damage Testing with Matthew Dabney

Join our discussion around laser damage testing in the third episode of our LIGHT TALKS series.

View Now

LIGHT TALK - EPISODE 4: Lasers & Optics with Kasia Sieluzycka and Nick Smith

Learn about trends in laser applications including increasing powers and decreasing pulse durations in this conversation with Kasia Sieluzycka and Nick Smith.

View Now

LIGHT TALK - EPISODE 8: Laser Magic! with Angi Compatangelo

From tattoo removal to diagnosing cancer, lasers can transform our lives in countless ways. Join our conversation about laser in skin care and diagnostics.

View Now

Resolving damage ambiguity and laser-induced damage threshold (LIDT) complications

The art and science of designing optics for laser-induced damage threshold

What makes laser optics different from normal optics?

Building a Mach-Zehnder Interferometer

Learn how to assemble, align, and use a Mach-Zehnder Interferometer completely out of off-the-shelf products from Edmund Optics in this detailed guide.

View Now

Laser

Laser Damage Threshold