eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

2.5X LS Series Line Scan Lens

2.5X LS Series Line Scan Lens

×
Stock #35-443 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$5,992.00
Qty 1+
C$5,992.00
Volume Pricing
Request Quote
Get Product Downloads
Field of View, 28.7mm Sensor:
11.5
Lens Total Track Length (mm):
529
Mounting Diameter (mm):
75
Field of View, 57.7mm Sensor:
23.1mm
Relative Illumination:
>98%
Total Track (mm):
529.00
Field of View, 62.5mm Sensor:
25mm
Beamsplitter / Line Scan:
Yes

Product Details

Type:
Line Scan

Physical & Mechanical Properties

Iris Option:
Variable
Length (mm):
157.50
Maximum Diameter (mm):
95
Weight (g):
1287
Maximum Rear Protrusion (mm):
0

Optical Properties

Numerical Aperture NA:
0.11
Maximum Image Circle (mm):
82.00
Numerical Aperture NA, Object Side:
0.1099
Horizontal Field of View @ Max Sensor Format:
32.8mm
Number of Elements (Groups):
12 (7)
Focal Length FL (mm):
117.00
Primary Magnification PMAG:
2.35X - 2.65X
Working Distance (mm):
62.7
Aperture (f/#):
f/2.9 - f/22
Coating:
425 - 675 BBAR VIS
Coating Specification:
425 - 675nm BBAR
Entrance Pupil Position (mm):
114.19
Object Space Principal Plane (mm):
95.83
Image Space Principal Plane (mm):
-77.27
Field of View at Max Sensor Format:
Diagonal: 32.9mm - 10°
Maximum Distortion (%):
0.01
Field of View, 82mm Sensor:
32.8mm
Exit Pupil Position (mm):
-61.01
Lens Wavelength Range:
VIS

Sensor

Optimized Sensor Format:
82mm
Maximum Sensor Format:
82mm

Threading & Mounting

Filter Thread:
M52 x 0.75
Mount:
V-70 Mount

Additional Info

Note:
Beamsplitter is included. Length includes beamsplitter. Specifications are at primary magnification.

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • 82mm Line Scan (LS), V-70 Mount
  • Up to 16k, 5µm Pixel Size Line Scan Sensors
  • High Resolution, Low Distortion, Uniform Field Performance
  • 1.65X to 2.65X Primary Magnification

TECHSPEC® LS Series Line Scan Fixed Focal Length Lenses are low distortion lenses designed for 82mm 16k line scan cameras with 5μm pixels and 62.5mm 12k line scan cameras with 5μm pixels. For coaxial inline illumination, these lenses are available with a beamsplitter for line scan sensors or with a window for area scan sensors. The locking iris is adjustable from f/2.9 to f/22, while the V-Mount provides ease of adjustment and alignment. The uniform and high resolution performance across the entire image makes the TECHSPEC® LS Series Line Scan Fixed Focal Length Lenses ideal for applications such as electronics, flat panel display and semiconductor wafer inspections.