eo_logo
 
Product added to cart

25X Peak Direct Measuring Microscope

Peak Direct Measuring Microscopes

×
Stock #39-110 5 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$449.40
Volume Pricing
Qty 1-4 C$449.40 each
Qty 5+ C$426.30 each
Need More? Request Quote
Product Downloads

Specifications

Physical & Mechanical Properties

Field of View (mm):
3.30
Dimensions (mm):
At Focus: 41.5 Dia. x 122 L
Graduation (mm):
0.05
Reticle Scale (mm):
0 - 3.0
Depth Measurements (mm):
Up to 22

Optical Properties

Magnification:
25X
Working Distance (mm):
17.0

Regulatory Compliance

Certificate of Conformance:

Product Details

Reticle should not be removed or replaced.
  • Multiple Magnification Options
  • Illuminated Models Available with English or Metric Reticles
  • Removable Clear Acrylic Base

Peak Direct Measuring Microscopes are high power, portable microscopes designed for precise depth measurements. Peak Direct Measuring Microscopes feature a 10X focusable eyepiece and a scale with an accuracy of 0.1mm for measuring the length, width, or depth of an object. The clear cutaway acrylic base allows for manipulation of the sample while viewing. Illuminated models feature a removable pen illuminator, and include two AA batteries. Peak Direct Measuring Microscopes are sold with a hard-shell vinyl storage case.

Note: Reticle should not be removed or replaced.