eo_logo
 
Product added to cart

2.5X SWIR PE IR Plan APO Objective

SWIR Plan APO Infinity Corrected Objective

SWIR Plan APO Infinity Corrected Objective

×
Stock #26-218 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$4,095.00
Qty 1+
C$4,095.00
Volume Pricing
Request Quote

Specifications

Physical & Mechanical Properties

Weight (g):
300

Optical Properties

Focal Length FL (mm):
80.00
Magnification:
2.5x
Numerical Aperture NA:
0.1
Resolving Power (μm):
6.7
Depth of Field (μm):
55.00
Cover Glass Correction:
Not Available
Working Distance (mm):
28
Wavelength Range (nm):
450 - 1600
Maximum Image Circle (mm):
24.00

Threading & Mounting

Mounting Threads:
M26

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • High-Resolution for Short Wave Infrared (SWIR) Wavelengths up to 1600nm
  • Available in Magnifications of 1x to 50X
  • Ideal for Photo Emission Detection, Laser Marking, and Laser Cutting     

SWIR Plan APO Infinity Corrected Objectives are high resolution objective lenses with long working distances that are color corrected between 800 – 1600nm. Available in magnifications of 1X to 50X, these objectives feature high numerical apertures for high resolution imaging at SWIR wavelengths. With a common 95mm parfocal length, these objectives can be combined with a 200mm focal length tube lens and a compatible C-mount camera for easy system integration. SWIR Plan APO Infinity Corrected Objectives are ideal for Photo Emission Detection, Wafer Backside Inspection, Laser Glass Cutting, and Laser Scan Microscopy applications.

Accessories

Title CompareStock Number  Price Buy
C-Mount Male to Mitutoyo (M26) Female Step-Up Adapter #55-743 C$66.15 Qty 5+ C$58.66   Request Quote
  • In Stock
    ×
SWIR Inline Tube Lens #26-223 C$7,700.00   Request Quote
  • In Stock
    ×

Related Products

Frequently Purchased Together

Resources

Filter

Understanding Microscopes and Objectives

Learn about the different components used to build a microscope, key concepts, and specifications at Edmund Optics.

View Now

Multiphoton Microscopy

Multiphoton microscopy is ideal for capturing high-resolution 3D images with reduced photobleaching and phototoxicity compared to confocal microscopy.

View Now

Confocal Microscopy

Confocal microscopy provides high resolution, elimination of out-of-focus glare due to spatial filtering, and reduction of light-induced damage to the sample.

View Now

Infinite Conjugate Tube Length

Understanding Infinity Corrected Objective Resolving Power and Magnification

Microscopes are used in a variety of fields and applications. To understand how resolving power, magnification, and other aspects work, read more at Edmund Optics.

View Now

Using Tube Lenses with Infinity Corrected Objectives

Want to use an infinity corrected objective to make an image? You will need a tube lens to do it! Find out why and how it works at Edmund Optics.

View Now

What is an "in-line" microscope?

What is an infinity-corrected objective?

Can I use an infinity-corrected objective in my microscope to get a longer working distance?

What is "DIN" and "JIS"? What is the difference between them?

I’m using the MT-1 Accessory Tube Lens and MT-1/MT-2 C-Mount Adapter. Two thin brass rings came with the adapter. How are they used?

What is the significance of the field number of an objective and what is it dependent on?

Plan Objective

Semi-Plan Objective

Tube Lens

The Future of Microscope Objectives

Advances in Microscopy Tackle the Challenges of the Future

View Now

Optical Microscopy Application: Brightfield Illumination

Looking to use a simple technique for optical microscopy? Check out this article on brightfield illumination to find out more at Edmund Optics.

View Now

Optical Microscopy Application: Darkfield Illumination

Darkfield illumination is the opposite of brightfield illumination. Find out how darkfield differs from brightfield in optical microscopy at Edmund Optics.

View Now

Optical Microscopy Application: Phase Contrast

Think you know all the advantages for using phase contrast in optical microscopy? Advantages, image appearance, and technical details can be found at Edmund Optics.

View Now

What is the difference between Achromatic, Semi-Plan and Plan objectives?

You have a variety of Mitutoyo Tube Lenses (MT-4, MT-1, and MT-2). How can you connect them to a Mitutoyo objective and C-mount camera?

I have an MT-L Accessory Tube Lens but I am unsure about mounting it to my objective and C-Mount camera. Can you explain how it works?

Achromatic Objective

Apochromatic

Confocal Microscopy

DIN (Deutsche Industrie Norm)

Periplan Eyepiece

Optical Cage System Application: Digital Video Microscope

Are you looking to simplify the assembly of a digital video microscope? Find out how a TECHSPEC Optical Cage System allows for quick build at Edmund Optics.

View Now

Optical Microscopy Application: Differential Interference Contrast

Differential interference contrast (DIC) is one of the polarization techniques that can be used in optical microscopy. Learn about this technique at Edmund Optics.

View Now

Field Number

Light Sheet Microscopy

Light sheet fluorescence microscopy uses a 2D laser sheet to illuminate a thin slice of the sample and excite fluorescence, reducing phototoxicity and damage.

View Now

Optical Cage System Application: Differential Interference Contrast (DIC) Digital Microscope

Differential interference microscopy enhances the contrast of object features that are otherwise difficult to observe using brightfield microscopy.

View Now

Darkfield Illumination

Diffraction Limit

Parfocality

Digital Video Microscope Objective Setups

Digital video microscopes use a camera to capture and record images. Read more about the components needed to assemble a video microscope at Edmund Optics.

View Now

Optical Microscopy Application: Fluorescence

Wondering how fluorescence microscopy works? Find out about the technique, systems, and more at Edmund Optics.

View Now

Brightfield Illumination

Field of View (FOV)

Magnification

Numerical Aperture (NA)

Fluorescence Microscopy: In-Line Illumination with Imaging Filters

Want to know about fluorescence microscopy? Read this article by a Biomedical Product Line Engineer at Edmund Optics to learn more.

View Now

Refraction