eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

266nm 1X - 3X Research-Grade Variable Beam Expander

Research-Grade Variable Beam Expanders

Research-Grade Variable Beam Expanders 532nm 1X - 3X, #87-561 1064nm 2X - 8X, #87-568 Broadband VIS 2X - 8X, #87-569 +1
×
Stock #87-559 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$2,058.00
Qty 1-4
C$2,058.00
Qty 5+
C$1,813.00
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Beam Expander
Style:
Variable Magnification

Physical & Mechanical Properties

Length (mm):
172.30
Weight (g):
577
Housing Diameter (mm):
58.2

Optical Properties

Angle of Incidence (°):
0 ±0.06
Coating:
Laser V-Coat (266nm, 355nm)
Design Wavelength DWL (nm):
266
Entrance Aperture (mm):
10
Exit Aperture (mm):
30
Expansion Power:
1X - 3X
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Transmission (%):
>95 @ DWL
Transmitted Wavefront, P-V:
<λ/4 @ 266nm for Input Beam ≤5mm
Coating Specification:
Rabs <0.25% @ 265 - 267nm
Rabs <0.25% @ 354 - 356nm
Ravg <1.0% @ 260 - 365nm
Wavelength Range (nm):
260 - 365
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
2 J/cm2 @ 10ns, 20 Hz, 266nm
Divergence Adjustment:
Non-Rotating Optics
Damage Threshold, Pulsed:
2 J/cm2 @ 266nm, 10ns, 20Hz

Threading & Mounting

Mounting Threads:
Input: Male C-Thread (1" x 32 TPI)
Output: Male T-Thread (M42 x 0.75)

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

For optimal performance, center the laser beam to the entrance lens and ensure that the beam is parallel to the beam expander’s optical axis.

TECHSPEC® Research-Grade Variable Beam Expanders (RVBX) are ideal for high power laser applications where magnification changes may be required, such as prototyping or R&D. TECHSPEC Research-Grade Variable Beam Expanders feature λ/4 transmitted wavefront, Galilean designs, and high laser damage threshold AR coatings to ensure maximum transmittance while minimizing ghost reflections. Additionally, these beam expanders use internal translation and focusing mechanisms to variable adjust magnification and laser divergence without affecting overall housing length. This compact design removes the need to make system accommodations for changes in length and eases system integration.

TECHSPEC Research-Grade Variable Beam Expanders can be used to determine a system’s required beam magnification in the prototyping phase of development. TECHSPEC® Draconis® Broadband Beam Expanders are available for production or OEM implementation. Please contact our Sales Department for custom magnification requirements.

Laser Optics

Technical Information

2X-8X Research-Grade Variable Beam Expanders - Specifications
Design Wavelength Stock No. Fixed Overall Length A (mm) Mounting Length E (mm) Rotating Numeric Ring Length F (mm) Rotating Alpha Ring Length G (mm)
355nm #87-566 169.7 35.9 90.7 19.4
532nm #87-567 169.3 31.5 70.4 43.7
Broadband VIS (633nm) #87-569 169.3 31.5 70.4 43.7
Broadband NIR (785nm) #87-570 169.3 31.5 70.4 43.7
1064nm #87-568 169.3 31.5 70.4 43.7

Accessories

Title CompareStock Number  Price Buy
4-Axis Mount for M27x1 #15-473 C$1,274.00 Qty 5+ C$1,148.00   Request Quote
  • In Stock
    ×
M30 x 1.0 Male to C-Mount Female Step-Down Adapter #36-302 C$61.60 Qty 10+ C$54.60   Request Quote
  • In Stock
    ×
M27 x 1.0 to C-Mount Adapter, 50mm Flange #14-667 C$63.00 Qty 10+ C$56.00   Request Quote
  • In Stock
    ×
Mounting Clamp for 1 - 3X Research-Grade Variable Beam Expander #89-294 C$238.00 Qty 5+ C$210.00   Request Quote
  • In Stock
    ×
Mounting Clamp for 2 - 8X Research-Grade Variable Beam Expander #89-295 C$238.00 Qty 5+ C$210.00   Request Quote
  • In Stock
    ×

Related Products

Frequently Purchased Together