eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

266nm CWL, 12.5mm Dia., Hard Coated OD 4.0 5nm Bandpass Filter

TECHSPEC Hard Coated OD 4.0 5nm Bandpass Filters

×
Stock #39-327 9 In Stock Additional Bandwidths
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$329.45
Volume Pricing
Qty 1-5 C$329.45 each
Qty 6-25 C$265.64 each
Qty 26-49 C$243.38 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Bandpass Filter
Typical Applications:
4th Harmonic Nd:YAG Laser

Physical & Mechanical Properties

Diameter (mm):
12.50 +0.0/-0.1
Clear Aperture CA (mm):
8.5
Construction:
Mounted in Black Anodized Ring
Physical Durability:
Adhesion per MIL-PRF-13830B, Section C.4.5.12
Moderate abrasion per MIL-PRF-13830B, Section C.4.5.11
Cleaning per MIL-C-48497A Section 4.5.4.2

Optical Properties

Angle of Incidence (°):
0
Optical Density OD (Average):
≥4.0
Center Wavelength CWL (nm):
266.00 ±1.0
Full Width-Half Max FWHM (nm):
5.00 ±1.0
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Minimum Transmission (%):
>55
Coating:
Hard Coated
Surface Quality:
80-50
Blocking Wavelength Range (nm):
200 - 650

Threading & Mounting

Mount Thickness (mm):
5.0 ±0.1

Environmental & Durability Factors

Environmental Durability:
Humidity per MIL-STD-810H, Section 507.6
Temperature per MIL-STD-810H, Section 501.7 and 502.7

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

Product Details

  • Variety of UV, VIS, and NIR Laser Lines Available
  • Deep Blocking and High Transmission
  • Steep Transmission and Rejection Slopes
  • Hard Coated OD 4.0 10nm, 25nm and 50nm Bandpass Filters Also Available

TECHSPEC® Hard Coated OD 4.0 5nm Bandpass Filters offer high transmission over a narrow spectral bandwidth at a variety of common laser lines. The narrow 5nm Full-Width Half Max (FWHM) is ideal for laser line clean-up applications, allowing for an improved signal-to-noise ratio compared to those achievable with wider band filters. TECHSPEC Hard Coated OD 4.0 5nm Bandpass Filters feature durable hard coatings to minimize filter degradation, while increasing transmission. These optical filters offer steep slopes with deep blocking to achieve high performance in demanding applications.

Note: These filters are not regulalry tested for Laser Damage Threshold (LDT). A typical energy density limit is >2 J/cm2 @ 1064nm, 20ns. Please contact us if you require a filter with a specified LDT value.

Technical Information

All mounted TECHSPEC® Optical Filters have an arrow on the side of the mount that points to the filter-coated surface for quick reference. Filter oriented such that arrow points to filter coated surface S1. Anti-reflective (AR) coating is applied to S2.
All mounted TECHSPEC® Optical Filters have an arrow on the side of the mount that points to the filter-coated surface for quick reference. Filter oriented such that arrow points to filter coated surface S1. Anti-reflective (AR) coating is applied to S2.

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

Compatible Mounts