eo_logo
 
Product added to cart

270mm FL, 1064nm Edmund Optics® F-Theta Lens

×
Stock #15-183 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,603.00
Qty 1-4
C$1,603.00
Qty 5+
C$1,442.00
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
F-Theta Lens

Physical & Mechanical Properties

Maximum Diameter (mm):
106
Flange Distance (mm):
352.5
Input Beam Diameter, 1/e2 (mm):
12
Maximum Length (mm):
73.2

Optical Properties

Design Wavelength DWL (nm):
1064
Focal Length FL (mm):
273.20
Scan Angle (°):
±24.10
Scan Field (mm):
164.0 x 164.0
Telecentricity (°):
Not Specified
Transmission (%):
≥95
Working Distance (mm):
313.0
Wavelength Range (nm):
1064
Focus Size Diameter, 1/e2 (μm):
31

Threading & Mounting

Mounting Threads:
M85 x 1.0

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Ideal for Laser Scanning Applications
  • Diffraction Limited Across the Scan Field with Low Wavefront Error
  • Long Working Distances and Large Scan Areas
  • Galvanometers, Beam Expanders, and Laser Sources Also Available

Edmund Optics® F-Theta Lenses are designed to provide flat fields at the image plane of scanning systems and are used in conjunction with galvanometers, beam expanders, and laser sources. These F-Theta Lenses feature compact form factors, offer a wide range of focal lengths up to 273mm, and large scan fields up to 164mm (X) x 164mm (Y). Optimized for common fiber laser sources and Nd:YAG fundamental or second harmonic, these lenses are available in design wavelengths of 532nm and 1064nm with common mounting threads for easy integration into galvo systems. Edmund Optics® F-Theta Lenses are a cost-effective solution for laser scanning and laser processing applications including laser marking, engraving, cutting, drilling, and 3D modeling.

Related Products

Resources

Filter

Understanding and Specifying LIDT of Laser Components

Laser induced damage threshold (LIDT) denotes the maximum laser fluence an optical component can withstand with an acceptable amount of risk.

View Now

Anti-Reflection (AR) Coatings

Anti-reflection (AR) coatings are applied to optical components to increase throughput and reduce hazards caused by back-reflections.

View Now

Gaussian Beams Calculator

F-Theta Scanning Lens

Development of a Robust Laser Damage Threshold Testbed

Development of US national laser damage standard: 2020 status

Key Parameters of a Laser System

Learn the key parameters that must be considered to ensure you laser application is successful. Common terminology will be established for these parameters.

View Now

Laser Damage Threshold Testing

Testing laser induced damage threshold (LIDT) is not standardized, so understanding how your optics were tested is critical for predicting performance.

View Now

Metrology for Laser Optics

Metrology is critical for ensuring that optical components consistently meet their desired specifications, especially in laser applications.

View Now

Laser Polarization: The Importance of Polarization in Laser Applications

Understanding the polarization of laser light is critical for many applications, as polarization impacts reflectance, focusing the beam, and other key behaviors.

View Now

Laser Optics Lab Trailer

The Laser Optics Lab video series discusses laser optics concepts including specifications, coating technologies, product types, and more

View Now

Introduction to Laser Optics Lab

The Laser Optics Lab video series discusses laser optics concepts including specifications, coating technologies, product types, and more

View Now

Laser Optics Lab:Back Reflections

Back reflections are created when some or part of your beam are reflected back to the source.

View Now

Laser Optics Lab: Coatings

Optical coatings are composed of thin-film layers used to enhance transmission or reflection properties within an optical system.

View Now

Laser Optics Lab:Specifications for Selecting a Laser

When determining which laser to use for your application, consider the following specifications: wavelength, coherence length, beam divergence, and Rayleigh range.

View Now

LIGHT TALK - EPISODE 3: Laser Damage Testing with Matthew Dabney

Join our discussion around laser damage testing in the third episode of our LIGHT TALKS series.

View Now

LIGHT TALK - EPISODE 4: Lasers & Optics with Kasia Sieluzycka and Nick Smith

Learn about trends in laser applications including increasing powers and decreasing pulse durations in this conversation with Kasia Sieluzycka and Nick Smith.

View Now

LIGHT TALK - EPISODE 8: Laser Magic! with Angi Compatangelo

From tattoo removal to diagnosing cancer, lasers can transform our lives in countless ways. Join our conversation about laser in skin care and diagnostics.

View Now

Resolving damage ambiguity and laser-induced damage threshold (LIDT) complications

The art and science of designing optics for laser-induced damage threshold

What makes laser optics different from normal optics?

Building a Mach-Zehnder Interferometer

Learn how to assemble, align, and use a Mach-Zehnder Interferometer completely out of off-the-shelf products from Edmund Optics in this detailed guide.

View Now

Clear Aperture (CA)

Laser

Laser Damage Threshold

Refraction