eo_logo
 
Product added to cart

2.74X 65mm WD, In-Line Illumination 1.2" Telecentric Lens

1.2” Sensor In-Line Illumination Telecentric Lenses

1.2” Sensor In-Line Illumination Telecentric Lenses

×
Stock #72-174 New In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$4,536.00 C$5,670.00
Qty 1+
C$4,536.00 C$5,670.00
Volume Pricing
Request Quote
Get Product Downloads
Length (mm):
160.00
Ferrule Diameter (inches):
0.312
Horizontal Field of View, 1/2" Sensor:
2.5mm
Horizontal Field of View, 2/3" Sensor:
2.9mm
Maximum Diameter (mm):
19.3
Horizontal Field of View @ Max Sensor Format:
5.29mm
Type:
Telecentric Lens
Primary Magnification PMAG:
2.74X
Maximum Sensor Format:
1.2"
Working Distance (mm):
65.00
Mount:
C-Mount
Style:
In-Line Illumination
Aperture (f/#):
f/8.4
Distortion (%):
<0.01%
Compatible Light Guide/Source:
1/4" (0.312")
Lens Wavelength Range:
VIS

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • 1.2” Max Sensor Format
  • Fiber Optic Input for In-line Illumination
  • Long Working Distance

1.2” Sensor In-Line Illumination Telecentric Lenses are designed for cameras with SONY IMX367, 530, and 540 or equivalents allowing for large fields of view. Theses lenses are designed with an in-line illumination port that accepts a ¼” fiber optic light guide with incorporated M3 set screws in the in-line illumination port to light guide and include a lockable ring to rotate the lens and ensure alignment with the camera sensor. These telecentric lenses are designed to achieve high coaxial uniformity on 3µm, 24.5MP sensors and reduce parallax errors yielding maximum image quality with an excellent degree of measurement accuracy. 1.2” Sensor In-Line Illumination Telecentric Lenses are available in magnifications ranging from 0.5X – 3.45X and offer low f/#s and a low distortion of <0.01%. These lenses are ideal for applications including machine vision, metrology, automotive and electronic inspection, measurement, and gauging.

Note: ¼" Fiber optic light guides are sold separately.