eo_logo
 
Product added to cart

27mm Diameter Contact Reticle, English Index Square Scale

Index Squares

×
Stock #39-460 6 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$97.30
Volume Pricing
Qty 1-4 C$97.30 each
Qty 5-9 C$91.42 each
Qty 10+ C$87.08 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
English Index Squares

Physical & Mechanical Properties

Diameter (mm):
27.00 ±0.05
Thickness (mm):
2.28 ±0.127
Line to Line Accuracy (μm):
±2
Centering (mm):
0.25
Line Thickness (μm):
25.00
Line Thickness Tolerance (μm):
±13

Optical Properties

Angle Tolerance (arcsec):
±1
Surface Quality:
60-40
Surface Flatness (P-V):
3 - 4λ

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Details

English: 0.5 Inch square in 0.05" squares.

  • Greater Stability than Film Reticles
  • Low Reflection Chrome Pattern
  • English or Metric Index Square Scales

These glass reticles offer greater stability than film reticles which can bend, warp, and easily be damaged. Patterns are low reflection chrome deposition for high contrast and easy readability. Markings are on the outside of the reticle, so the scales are always in direct contact with the object under view. This provides optimum focus and accurate measurements. All reticles for use with our 6X and 9X comparators. Please note the field of view specified for the magnifiers before selecting a magnifier/reticle combination. For example, the 5/8" (16mm) field of view for a 12X comparator may not be suitable for use with a reticle that has a ¾" (20mm) scale if the full scale is needed.