eo_logo
 
Product added to cart

27x27mm Half Mirror Coaxial Light Blue

See More by CCS
×
Stock #21-831 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,834.56
Volume Pricing
Qty 1+ C$1,834.56 each
Need More? Request Quote
Product Downloads

Specifications

General

Model Number:
LFV3-G-27BL
Type of Illumination:
LED Illuminator
Manufacturer:
CCS
Geometry:
Coaxial Light
Illumination Mode:
Constant

Physical & Mechanical Properties

Dimensions (mm):
W 39 mm x D 56 mm x H 31 mm
Weight (g):
110
Active Area (mm):
27.4 mm x 27 mm

Optical Properties

Color:
Blue
Wavelength (nm):
470.00

Electrical

Power Consumption (W):
5

Hardware & Interface Connectivity

Input Voltage (V):
24
Power Supply:
Power Supply Required and Sold Separately:
USA: #73-491
Europe: #73-491
Japan: #89-513
Korea: #33-773
China: #73-491

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Details

  • Unique Design Prevents Ghost Images
  • Available in Red, White, and Blue
  • Ideal for Use with High Resolution Cameras

CCS High-Resolution Coaxial Lights are designed to provide diffused lighting for high-resolution imaging of shiny, flat surfaces. Designed to prevent ghost reflections and achieve higher system resolution, these coaxial lights integrate a unique thin beamsplitter to minimize deviation through in the imaging path. CCS High-Resolution Coaxial Lights are ideal for industrial imaging applications including inspection of glossy surfaces, pattern detection on PCBs, and measuring dimensions of glass. 

Technical Information