eo_logo
 
Product added to cart

27x27mm Half Mirror Coaxial Light White

See More by CCS
×
Stock #21-830 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,603.00
Qty 1+
C$1,603.00
Volume Pricing
Request Quote
Get Product Downloads
Color:
White
Input Voltage (V):
24
Model Number:
LFV3-G-27SW
Dimensions (mm):
W 39 mm x D 56 mm x H 31 mm
Weight (g):
110
Power Consumption (W):
5
Power Supply:
Power Supply Required and Sold Separately:
USA: #66-855
Europe: #66-855
Japan: #66-855
Korea: #33-733
China: #66-855
Active Area (mm):
27.4 mm x 27 mm
Color Temperature (K):
7000
Type of Illumination:
LED Illuminator
Manufacturer:
CCS
Geometry:
Coaxial Light
Illumination Mode:
Constant

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

  • Unique Design Prevents Ghost Images
  • Available in Red, White, and Blue
  • Ideal for Use with High Resolution Cameras

CCS High-Resolution Coaxial Lights are designed to provide diffused lighting for high-resolution imaging of shiny, flat surfaces. Designed to prevent ghost reflections and achieve higher system resolution, these coaxial lights integrate a unique thin beamsplitter to minimize deviation through in the imaging path. CCS High-Resolution Coaxial Lights are ideal for industrial imaging applications including inspection of glossy surfaces, pattern detection on PCBs, and measuring dimensions of glass.