eo_logo
 
Product added to cart

28 Leave, 0.25 - 2.5mm Pitch Gauge Set

See More by Mitutoyo
×
Stock #78-320 New In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$49.35
Qty 1+
C$49.35
Volume Pricing
Request Quote

Specifications

General

Range:
0.25 - 2.5mm
Note:
Number of Leaves: 28
Construction Material:
Steel

Regulatory Compliance

RoHS:
Not Compliant
Certificate of Conformance:

Product Details

  • Screw Pitch Gauge Sets with 28, 30, or 51 Leaves
  • Unified and Metric Screw Pitch Ranges from 4-46 Threads per Inch (TPI) or 0.25 – 6mm
  • Steel Construction Ensures Accurate Readings Over Time

Mitutoyo Screw Pitch Gauges are essential for precise measurement of thread pitch in screws, bolts, and optical mounts. Designed for accuracy, these Gauges can measure both unified and metric threads to ensure optimal fit and performance. Made with high-quality, hardened steel construction, these Gauges offer exceptional durability and reliability. Mitutoyo Screw Pitch Gauges feature clearly marked, easily readable scales, making it simple to select the correct size for any application requiring measurement of fine threads.

Related Products