eo_logo
 
Product added to cart

28.5 x 41mm FL, Grade 1, Double-Convex Lens

×
Stock #75-035 Clearance In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$3.48 C$13.93
Qty 1+
C$3.48 C$13.93
Volume Pricing
Request Quote
Get Product Downloads
Diameter (mm):
28.50
Effective Focal Length EFL (mm):
41.00
Numerical Aperture NA:
0.35

Regulatory Compliance

RoHS:
Not Compliant
Certificate of Conformance:

Product Family Description

  • Ideal for Experimenting and Prototyping Applications
  • Quantities Extremely Limited, Buy While Supplies Last
  • For Even More Deals, Check out Mega Clearance: Optics

Double-convex (DCX) lenses have two outward curved surfaces, a positive focal length and are useful for 1:1 imaging and in multi-element systems.

20 - 29.9mm Experimental Quality Double-Convex (DCX) Lenses are offered in several experimental grade options. Grade 1 is standard optical glass, edged, free of visible scratches, chips, stains, or oxidation. Grade 2 is unedged, non-optical glass, small chips, slight stains, or other defects. They may have slight edge cement separation.

Note: Specifications for experimental grade optics may vary as much as 10% from those listed. Also, no additional information is available other than what is provided.