eo_logo
 
Product added to cart

28mm FL F-Mount Lens for 46mm Sensors

×
Stock #85-190 Contact Us
×
Similar Products
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$2,625.00
Qty 1+
C$2,625.00
Volume Pricing
Request Quote
Get Product Downloads
Field of View @ Min Working Distance (mm):
485.00
Iris Option:
Variable
Length (mm):
98.00
Filter Thread:
M72 x 0.75
Maximum Diameter (mm):
75.0
Weight (g):
500.00
Maximum Image Circle (mm):
43.30
Horizontal Field of View, 35mm Sensor:
63.2°
Type:
Fixed Focal Length Lens
Focal Length FL (mm):
28.00
Maximum Sensor Format:
35mm (43.3mm Image Circle)
Working Distance (mm):
300 - ∞
Mount:
F-Mount
Aperture (f/#):
f/2.8 - f/16
Distortion (%):
<-0.2
Lens Wavelength Range:
VIS

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Family Description

  • Full Frame, 35mm (Covers 46mm Image Circle), F-Mount Lens
  • Optimized for Short Working Distances for Machine Vision Applications
  • 28mm to 50mm Focal Length

Optimized for short working distances, 46mm Large Format F-Mount Lenses are designed to be compatible with 35mm (full frame) sensors. Featuring low distortion and a lockable focus and iris, 46mm Large Format F-Mount Lenses are ideal for 4k line scan cameras in a range of machine vision applications.